TIDEP-01011

TIDEP-01011

Design files

Overview

This reference design demonstrates the use of AWR1843, a 77-GHz single-chip mmWave sensor with integrated DSP, MCU, and hardware accelerator as an automated parking sensor, which enables robust detection of objects around a car in challenging parking and environmental conditions. With a range resolution of less than 4 cm and 10-MHz IF bandwidth, objects moving at high speed can be detected at good resolution. The evaluation kit comes with an antenna design that enables detection in a field of view of ±50° in azimuth and ±15° in elevation, with a detection range from 4 cm to 40+ m. A reference software implementation on the device is provided, which enables high-resolution detection of objects with clustering. A MATLAB®-based GUI is provided for visualization of detected objects.

Features
  • Demonstration of 77-GHz mmWave sensor technology for automated parking application for vehicles
  • Detection range of more than 40+ m with field of view in azimuth of ±50° and elevation of ±15°
  • Source code for processing and detection based on mmWave software development kit (SDK) (MMWAVE-SDK)
  • Based on proven EVM hardware designs, enabling quick time to market and out-of-the-box demonstration
  • Design guide that explains the processing chain software, algorithms and GUI for visualization
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEO9.PDF (1135 KB)

Reference design overview and verified performance test data

TIDRZ03.PDF (670 KB)

Detailed overview of design layout for component placement

TIDRZ05.PDF (27 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ04.ZIP (4095 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA6.ZIP (4697 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ02.PDF (4153 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ01.PDF (1218 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS3A50183.3V, 2:1 (SPDT), 4-channel, analog switch

Data sheet: PDF | HTML
Automotive mmWave radar sensors

AWR1843Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator

Data sheet: PDF | HTML
CAN transceivers

TCAN1042HGV-Q1Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
Digital temperature sensors

TMP112±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A8101-Q1Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A881-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87524B-Q1Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

AWR1843BOOST — AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

This reference design demonstrates the use of AWR1843, a 77-GHz single-chip mmWave sensor with integrated DSP, MCU, and hardware accelerator as an automated parking sensor, which enables robust detection of objects around a car in challenging parking and environmental conditions. With a range (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-01011 Automated parking system reference design using 77-GHz mmWave sensor TIDEP-01021 Beamsteering for corner radar reference design TIDEP-01025 mmWave diagnostic and monitoring reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AWR1843BOOST AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-01011 Automated parking system reference design using 77-GHz mmWave sensor TIDEP-01021 Beamsteering for corner radar reference design TIDEP-01025 mmWave diagnostic and monitoring reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automated Parking System Reference Design Using 77-GHz mmWave Sensor Jan 24, 2019
White paper Automated parking made possible with TI mmWave radar and ultrasonic sensors (Rev. B) PDF | HTML Jun 23, 2023

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos