TIDEP-01023

TIDEP-01023

Design files

Overview

This reference design demonstrates the use of the AWR6843AOP, a 60-GHz single-chip mmWave sensor with integrated antenna. The sensor also has an integrated DSP, MCU, and a hardware accelerator for fast Fourier transform (FFT) processing.

The AWR6843AOP sensor can help developers address a wide range of in-cabin sensing applications, including use cases like detection of a child across two rows of a car, seatbelt warning, and intruder detection. The small form factor enables placement of the sensor in locations like overhead console around the rearview mirror, in the headliner, B/C pillars, and seats. It provides flexibility to Tier 1s and carmakers in planning end-use cases.

Features
  • Demonstration hardware and software using AWR6843AOP for multifunctional sensing
    • Child-presence detection
    • Seat-occupancy detection
    • Intruder detection
  • Approximate azimuth field of view (FoV) of 120° and elevation FoV of 120°
  • Signal processing for point-cloud detection handled onboard AWR6843AOP using integrated HWA, DSP, and R4F
  • Integrated antenna on package (AoP) and small form factor enables flexible mounting positions, including overhead roof mount
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEY3.PDF (2579 KB)

Reference design overview and verified performance test data

SPRR418A.ZIP (43085 KB)

Detailed overview of design layout for component placement

SWRR166B.ZIP (20416 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR6443Single-chip 60-GHz to 64-GHz automotive radar sensor integrating MCU and radar accelerator

Data sheet: PDF | HTML
Automotive mmWave radar sensors

AWR6843Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator

Data sheet: PDF | HTML
Automotive mmWave radar sensors

AWR6843AOPSingle-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

AWR6843AOPEVM — AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP

This reference design demonstrates the use of the AWR6843AOP, a 60-GHz single-chip mmWave sensor with integrated antenna. The sensor also has an integrated DSP, MCU, and a hardware accelerator for fast Fourier transform (FFT) processing.

The AWR6843AOP sensor can help developers address a wide range (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-01023 Child-presence and occupant-detection reference design using 60-GHz antenna-on-package mmWave sensor
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AWR6843AOPEVM AWR6843AOP evaluation module for single-chip, 60-GHz to 64-GHz, automotive radar sensor with AoP

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-01023 Child-presence and occupant-detection reference design using 60-GHz antenna-on-package mmWave sensor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Child-Presence and Occupant-Detection Ref Design Using 60-GHz AoP mmWave Sensor PDF | HTML Nov 13, 2020

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos