TIDEP-01040

Wafer chip-scale package 60GHz mmWave sensor reference design for industrial applications

TIDEP-01040

Design files

Overview

This reference design targets applications requiring smaller form factor and low-power consumption. The design is based on TI's IWRL6432W, 60GHz mmWave radar device and uses a four-layer PCB stack-up with FR408HR material from Isola®. The reference design also has a smaller form-factor counterpart without debug and evaluation interfaces.

Features
  • Single 1.8V power rail
  • FR408HR based four-layer PCB stack up
  • Design dimensions:
    • IWRL6432W reference design: 89mm × 37mm
    • IWRL6432W small form-factor reference design: 12.6mm × 39mm
  • Low-power, low-cost 60GHz mmWave sensor using the IWRL6432W
  • Communication interfaces: UART, SPI, I2C and RS-232 - reference design has XDS110 debug probe and 60pin header for LVDS data capture
  • Antenna features:
    • Single element patch antenna array
    • 120° field of view
    • Angular resolution of 23° in azimuth plane and 58° in elevation plane
    • Human detection up to 15 meters at boresight
    • 4GHz bandwidth
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFB9.PDF (1880 KB)

Reference design overview and verified performance test data

TIDME38.ZIP (850 KB)

Detailed overview of design layout for component placement

TIDME37.ZIP (576 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME40.ZIP (22505 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX4.ZIP (2044 KB)

Design file that contains information on physical board layer of design PCB

TIDME39.ZIP (4532 KB)

PCB layer plot file used for generating PCB design layout

TIDME36.ZIP (1840 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital power monitors

INA22885V, 20-bit I²C-output E3-driver-capable current, voltage, power, energy, charge monitor with alert

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS3A50183.3V, 2:1 (SPDT), 4-channel, analog switch

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

SN65LVDS31-EPEnhanced product quad LVDS transmitter

Data sheet: PDF
Analog & precision switches & muxes

TS3A241573.3V, 2:1 (SPDT), 2-channel, analog switch, 0.65Ω Ron

Data sheet: PDF | HTML
ESD protection diodes

TPD4E004Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Digital temperature sensors

TMP112-Q1Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Voltage translators

TXS01022-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Industrial mmWave radar sensors

IWRL6432WLow-power 60GHz industrial mmWave radar sensor in wafer scale package

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
DC/DC converters

TPS628502-Q12.7-V to 6-V, 2-A automotive step-down converter in SOT583 package

Data sheet: PDF | HTML
Voltage translators

SN74AVC8T2458-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Power muxes

TPS21161.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3A27518E3.3V, 2:1 (SPDT), 6-channel, analog multiplexer, 1.8V compatible logic

Data sheet: PDF | HTML
AND gates

SN74LVC1G111-ch, 3-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Wafer Chip-Scale Package 60GHz mmWave Sensor Reference Design for Industrial Applications PDF | HTML Apr 15, 2025

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-L-SDK Software for xWRL1432, xWRL6432, xWRL6844 and xWRL6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos