The TS3A27518E is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate
from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and
can transmit signals up to VCC in either direction. The TS3A27518E has
two control pins, each controlling three 1:2 muxes at the same time, and an enable
pin that put all outputs in high-impedance mode. The control pins are compatible
with 1.8 V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic
thresholds.
The TS3A27518E allows any SD, SDIO, and multimedia card host controllers to expand out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. This device will support other 6-bit interfaces such a qSPI. The TS3A27518E has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.
The TS3A27518E is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate
from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and
can transmit signals up to VCC in either direction. The TS3A27518E has
two control pins, each controlling three 1:2 muxes at the same time, and an enable
pin that put all outputs in high-impedance mode. The control pins are compatible
with 1.8 V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic
thresholds.
The TS3A27518E allows any SD, SDIO, and multimedia card host controllers to expand out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. This device will support other 6-bit interfaces such a qSPI. The TS3A27518E has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.