TIDEP0081

TIDEP0081

Design files

Overview

For wideband receiver system developers currently using FPGA or ASIC to connect High Speed data converters to a baseband processor, who need faster time to market with increased performance and significant reduction in cost, power, and size. This reference design includes the first widely available processor integrating a JESD204B interface and Digital Front End Processing (DFE). Connecting ADC32RF80 to DAC38J84 provides an efficient solution for avionics and defense, test and measurements and industrial applications.

Features
  • Easy integration of signal processor to data converters over JESD204B
  • Usable bandwidth of two 75MHz channels or a single 100MHz channel when connected to ADC32RF80
  • DFE processing for filtering, down-sampling or up-sampling:  FFTC hardware accelerator to offload comput-intensive 2D FFT operation, achieving low latency and high accuracy
  • Wideband sampling with JESD attached signal processing solution including Digital Signal Processor (DSP), ADC and DAC boards, demo software, configuration GUIs and getting started guide
  • A robust demonstration and development platform including three EVMs, a deterministic latency card, schematic, BOM, user guide, benchmarks, software and demos
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC85.PDF (1223 KB)

Reference design overview and verified performance test data

TIDRNT3.PDF (343 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNT4.ZIP (10326 KB)

Files used for 3D models or 2D drawings of IC components

TIDRNT2.PDF (6439 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

TPS54620 — 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
DC/DC converters

TPS65400 — 4.5 V to 18 V input, 4 A / 4 A / 2 A / 2 A synchronous quad converter with PMBus/I2C interface

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC38J84 — Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
I2C & I3C level shifters, buffers & hubs

PCA9306 — 2-bit bidirectional 400-kHz I2C/SMBus voltage level translator

Data sheet: PDF | HTML
Load switches

TPS2065C — 1A loading, 4.5-5.5V, 86mΩ USB power switch, active-high, output discharge, reverse blocking

Data sheet: PDF | HTML
Load switches

TPS22913 — 5.5-V, 2-A, 60-mΩ load switch with output discharge

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

66AK2L06 — Multicore DSP+ARM KeyStone II System-on-Chip (SoC)

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC244A — 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs

Data sheet: PDF | HTML
RF receivers

ADC32RF80 — Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Wideband Receiver With 66AK2L06 JESD204B Attach to ADC32RF80 Reference Design Sep 23, 2016

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
BIOSLINUXMCSDK — SYS/BIOS and Linux Multicore Software Development Kits (MCSDK) for C66x, C647x, C645x Processors PROCESSOR-SDK-K2L — Processor SDK for 66AK2LX Processors - Linux and TI-RTOS support RFSDK — Radio Frequency Software Developer Kit (RFSDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos