Home Power management Load switches

TPS22913

ACTIVE

Product details

Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1.4 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge, Reverse current blocking, Under voltage lock out Number of channels 1 Quiescent current (Iq) (typ) (µA) 2 Shutdown current (ISD) (typ) (µA) 1.2 Soft start Fixed Rise Time Ron (typ) (mΩ) 61 Operating temperature range (°C) -40 to 85
Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1.4 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge, Reverse current blocking, Under voltage lock out Number of channels 1 Quiescent current (Iq) (typ) (µA) 2 Shutdown current (ISD) (typ) (µA) 1.2 Soft start Fixed Rise Time Ron (typ) (mΩ) 61 Operating temperature range (°C) -40 to 85
DSBGA (YZV) 4 1.5625 mm² (— mm × — mm)
  • Integrated Single Load Switch
  • Four Pin Wafer-Chip-Scale Package (Nom)
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZV)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 60 mΩ at VIN = 5 V
    • rON = 61 mΩ at VIN = 3.3 V
    • rON = 74 mΩ at VIN = 1.8 V
    • rON = 84 mΩ at VIN = 1.5 V
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Full-Time Reverse Current Protection
  • Quick Output Discharge Transistor (TPS22913B/C Devices)
  • Integrated Single Load Switch
  • Four Pin Wafer-Chip-Scale Package (Nom)
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZV)
  • Input Voltage Range: 1.4 V to 5.5 V
  • Low ON-Resistance
    • rON = 60 mΩ at VIN = 5 V
    • rON = 61 mΩ at VIN = 3.3 V
    • rON = 74 mΩ at VIN = 1.8 V
    • rON = 84 mΩ at VIN = 1.5 V
  • 2-A Maximum Continuous Switch Current
  • Low Threshold Control Input
  • Controlled Slew-rate
  • Under-Voltage Lock Out
  • Full-Time Reverse Current Protection
  • Quick Output Discharge Transistor (TPS22913B/C Devices)

The TPS22910A, TPS22912C, and TPS22913B/C are small, low rON load switches with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals.

The TPS22910A, TPS22912C, and TPS22913B/C devices provide reverse current protection in ON and OFF states. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input voltage (VIN), by VRCP, to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current protection is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22913B/C contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off.

This family of devices have various slew rate options to avoid inrush current (see for details), are available in an ultra-small, space-saving 4-pin WCSP packages, and are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22910A, TPS22912C, and TPS22913B/C are small, low rON load switches with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage GPIO control signals.

The TPS22910A, TPS22912C, and TPS22913B/C devices provide reverse current protection in ON and OFF states. An internal reverse voltage comparator disables the power-switch when the output voltage (VOUT) is driven higher than the input voltage (VIN), by VRCP, to quickly (10 µs typ) stop the flow of current towards the input side of the switch. Reverse current protection is always active, even when the power-switch is disabled. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The TPS22913B/C contains a 150-Ω on-chip load resistor for quick output discharge when the switch is turned off.

This family of devices have various slew rate options to avoid inrush current (see for details), are available in an ultra-small, space-saving 4-pin WCSP packages, and are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22991 ACTIVE 5V, 3A, 25mΩ load switch with optional output discharge Higher max current (3A)
TPS22915 ACTIVE 5.5-V, 2-A, 39-mΩ load switch with output discharge This product is A small (0.8mm x 0.8mm), low Ron (37mohm), 2A load switch.

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS2291xx Ultra-small, Low On Resistance Load Switch With Controlled Turn-on datasheet (Rev. F) PDF | HTML Jan 7, 2015
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Reverse Current Protection in Load Switches May 19, 2016
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOST5545ULP — C5545 Booster Pack

The C5545 Booster Pack is a small form factor, low-cost rapid development platform which includes all the hardware and software needed to evaluate the C553x and C5545 DSP families. The C553x and C5545 ultra-low-power (ULP) DSP are the industry’s lowest-cost and lowest power 16-bit DSP. The (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22913B Unencrytped PSpice Transient Model Package (Rev. A)

SLVMAH4A.ZIP (57 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22913C Unencrypted PSpice Transient Model Package (Rev. A)

SLVM940A.ZIP (50 KB) - PSpice model
Supported products & hardware
Reference design

TIDEP0081 — Wideband Receiver Design Using 66AK2L06 JESD204B Attach to ADC32RF80 Reference Design

For wideband receiver system developers currently using FPGA or ASIC to connect High Speed data converters to a baseband processor, who need faster time to market with increased performance and significant reduction in cost, power, and size. This reference design includes the first widely available (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZV) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos