TIDM-01000
4- to 20-mA Loop-Powered RTD Temperature Transmitter Reference Design With MSP430 Smart Analog Combo
TIDM-01000
Overview
This TI reference design provides a low-component count, low-cost solution for 4- to 20-mA loop-powered, resistance-temperature detector (RTD), temperature transmitter. The design takes advantage of the on-chip Smart Analog Combo module in the MSP430FR2355 MCU to control the loop current, so the standalone DAC is no longer required. This design achieves a 12-bit output resolution with an output current resolution of 6 µA. The design incorporates reverse-polarity protection as well as IEC61000-4-2 and IEC61000-4-4 protection on the loop-power input.
Features
- Sensor Input Compatible with 2-, 3- or 4-Wire Resistance Temperature Detector (RTD) Probes
- Temperature range for RTD of –200°C to 850°C
- Maximum Measured Error: <1°C
- IEC61000-4-2: ESD: Air Discharge: ±8 kV Class A
- Small Form Factor (L × W): 60mm × 8mm
- Operating Temperature Range -40°C to 105°C
Industrial
- Capacitive Level Transmitter
- Capacitive Level Transmitter
- Capacitive pressure transmitter
- Capacitive pressure transmitter
- Coriolis Flow Transmitter
- Differential Pressure Flow Transmitter
- Electromagnetic (MID) flow transmitter
- Inductive & capacitive position sensor
- Inductive & capacitive position sensor
- LVDT Position Sensor
- LVDT Position Sensor
- Optical ToF continuous wave position sensor
- Optical ToF continuous wave position sensor
- Optical ToF pulse position sensor
- Optical ToF pulse position sensor
- Proximity switch
- Proximity switch
- Radar / microwave level transmitter
- Radar / microwave level transmitter
- Resistive pressure transmitter
- Resistive pressure transmitter
- Silicon pressure transmitter
- Temperature transmitter
- Temperature transmitter
- Temperature transmitter
- Thermal Mass Flow Transmitter
- Ultrasonic & vortex flow transmitter
- Ultrasonic level transmitter
- Ultrasonic level transmitter
- Ultrasonic position sensor
- Ultrasonic position sensor
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR2353 — 24 MHz 105 C integrated analog microcontroller with 16 KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD
MSP430FR2355 — 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | 4- to 20-mA Loop-Powered RTD Temperature Transmitter Reference Design | May 21, 2018 | |
| Technical article | Get more signal chain from your MCU in factory automation applications | PDF | HTML | Jun 6, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.