TIDM-02005

TIDM-02005

Design files

Overview

This reference design helps designers develop a cost optimized ultrasonic water-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB MSP430FR6043 microcontroller (MCU), with integrated high-speed, ADC-based, signal acquisition and an integrated low energy accelerator (LEA) to optimize digital signal processing.

Features

This reference design helps designers develop a cost optimized ultrasonic water-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB MSP430FR6043 microcontroller (MCU), with integrated high-speed, ADC-based, signal acquisition and an integrated low energy accelerator (LEA) to optimize digital signal processing.

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUES5A.PDF (7031 KB)

Reference design overview and verified performance test data

TIDM114.PDF (539 KB)

Detailed overview of design layout for component placement

TIDM113.PDF (78 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM116.ZIP (2672 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFK9.ZIP (1201 KB)

Design file that contains information on physical board layer of design PCB

TIDM115.PDF (3250 KB)

PCB layer plot file used for generating PCB design layout

TIDM112.PDF (670 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS5A9411 — 5V, 2:1 (SPDT), 1-channel, analog switch

Data sheet: PDF | HTML
DC/DC converters

TPS61240 — 2.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA836 — Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

Data sheet: PDF
High-speed op amps (GBW ≥ 50 MHz)

OPA838 — 1mA, 300MHz gain bandwidth, voltage-feedback operational amplifier

Data sheet: PDF | HTML
Load switches

TPS22860 — 0.73-Ω, 5-V, ultra-low leakage load switch

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR6043 — Ultrasonic Sensing MCU with 64KB FRAM, 12KB RAM, LCD for gas and water metering applications

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

EVM430-FR6043 — MSP430FR6043 ultrasonic sensing evaluation module

This reference design helps designers develop a cost optimized ultrasonic water-metering subsystem using an integrated, ultrasonic sensing solution (USS) module, which provides superior metrology performance with low-power consumption and maximum integration. The design is based on the 64KB (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-02003 — Ultrasonic sensing subsystem reference design for gas flow measurement TIDM-02005 — Optimized ultrasonic sensing metrology reference design for water flow measurement
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EVM430-FR6043 — MSP430FR6043 ultrasonic sensing evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-02003 — Ultrasonic sensing subsystem reference design for gas flow measurement TIDM-02005 — Optimized ultrasonic sensing metrology reference design for water flow measurement

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Design guide Optimized Ultrasonic Sensing Metrology Water Flow Measurement Reference Design (Rev. A) PDF | HTML Sep 26, 2019
Application note USS Water Flow Rate Calibration Oct 9, 2020
Application note Liquid Concentration Sensing Oct 9, 2020
Application note Ultrasonic Surface Sensing Sep 25, 2020
Application note Ultrasonic Leak Detection Sep 23, 2020

Related design resources

Software development

DRIVER OR LIBRARY
MSP-ULTRASONIC-DESIGN-CENTER — MSP430 MCUs Ultrasonic Sensing Design Center

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos