TIDM-02022

TIDM-02022

Design files

Overview

The significant growth of data center power consumption led an increase in demand for highly efficient DC/DC brick converters with high power density. Isolated topologies are prevalent but control is difficult. A multiphase synchronous buck topology with coupled inductors have better load transient performance and are easier to control compared to isolated topologies like inductor-inductor-capacitor (LLC). This reference design shows the control (Voltage mode) of power stage using a C2000™ microcontroller.

Features
  • 48V DC input, 12V DC output nominal, 2kW
  • 200kHz pulse width modulation (PWM) frequency switching
  • 200kHz interrupt service routine (ISR) frequency
  • Greater than 98% peak efficiency
  • Software frequency response analyzer (SFRA) and compensation designer for ease of tuning of control loop
  • Voltage mode control loop
  • Software support for F28P550 using driver library
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFH3A.PDF (975 KB)

Reference design overview and verified performance test data

SLVMEZ9.PDF (462 KB)

Detailed overview of design layout for component placement

SLVMF01.PDF (358 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF00.ZIP (20427 KB)

Files used for 3D models or 2D drawings of IC components

SLVC957.ZIP (2645 KB)

Design file that contains information on physical board layer of design PCB

SLVMEZ8.PDF (1485 KB)

PCB layer plot file used for generating PCB design layout

SLVMEZ7.PDF (2582 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA241A-Q1 — AEC-Q100, -4V to 110V bidirectional ultraprecise current sense amplifier with enhanced PWM rejection

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA241B-Q1 — AEC-Q100, -4V to 110V bidirectional high-precision current sense amp with enhanced PWM rejection

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3100R017 — 100V 1.7mΩ GaN FET with integrated driver

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28P550SJ — C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 2kW, Four-Phase Interleaved Buck Converter Reference Design With Coupled Inductors (Rev. A) PDF | HTML Aug 12, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos