INA241A-Q1

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -5 Input offset (±) (max) (µV) 8, 10, 15, 20 Input offset drift (±) (typ) (µV/°C) 0.05, 0.1 Features Bidirectional, Enhanced PWM Rejection, Low-side Capable, Ultra precise Rating Automotive Voltage gain (V/V) 10, 20, 50, 100, 200 CMRR (min) (dB) 150 Bandwidth (kHz) 1100 Iq (max) (mA) 3.2 Number of channels 1 Comparators (#) 0 Gain error (%) 0.01, 0.015 Gain error drift (±) (max) (ppm/°C) 1 Slew rate (V/µs) 5 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -5 Input offset (±) (max) (µV) 8, 10, 15, 20 Input offset drift (±) (typ) (µV/°C) 0.05, 0.1 Features Bidirectional, Enhanced PWM Rejection, Low-side Capable, Ultra precise Rating Automotive Voltage gain (V/V) 10, 20, 50, 100, 200 CMRR (min) (dB) 150 Bandwidth (kHz) 1100 Iq (max) (mA) 3.2 Number of channels 1 Comparators (#) 0 Gain error (%) 0.01, 0.015 Gain error drift (±) (max) (ppm/°C) 1 Slew rate (V/µs) 5 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature Grade 1: −40°C to 125°C, TA
    • Temperature Grade 0: −40°C to 150°C, TA
  • Functional Safety-Capable
  • Enhanced PWM rejection optimized for systems subject to switching common-mode voltages
    • Supports switching frequencies up to 125kHz
  • Wide common-mode voltage:
    • Operational voltage: −5V to 110V
    • Survival voltage: −20V to 120V
  • Bidirectional operation
  • High small signal bandwidth: 1.1MHz (at all gains)
  • Slew rate: 8V/µs
  • Step response settling time to 1%: 1µs
  • Excellent CMRR
    • 166dB DC-CMRR
    • 104dB AC-CMRR at 100kHz
    • 89dB AC-CMRR at 1MHz
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1ppm/°C drift
      • Version B: ±0.1%, ±5ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10µV, ±0.1µV/°C drift
      • Version B: ±150µV, ±0.5µV/°C drift
  • Available gains:
    • INA241A1-Q1 : 10V/V
    • INA241A2-Q1 : 20V/V
    • INA241A3-Q1 : 50V/V
    • INA241A4-Q1 : 100V/V
    • INA241A5-Q1 : 200V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8, VSSOP-10
  • AEC-Q100 qualified for automotive applications:
    • Temperature Grade 1: −40°C to 125°C, TA
    • Temperature Grade 0: −40°C to 150°C, TA
  • Functional Safety-Capable
  • Enhanced PWM rejection optimized for systems subject to switching common-mode voltages
    • Supports switching frequencies up to 125kHz
  • Wide common-mode voltage:
    • Operational voltage: −5V to 110V
    • Survival voltage: −20V to 120V
  • Bidirectional operation
  • High small signal bandwidth: 1.1MHz (at all gains)
  • Slew rate: 8V/µs
  • Step response settling time to 1%: 1µs
  • Excellent CMRR
    • 166dB DC-CMRR
    • 104dB AC-CMRR at 100kHz
    • 89dB AC-CMRR at 1MHz
  • Accuracy:
    • Gain error (maximum)
      • Version A: ±0.01%, ±1ppm/°C drift
      • Version B: ±0.1%, ±5ppm/°C drift
    • Offset voltage (maximum)
      • Version A: ±10µV, ±0.1µV/°C drift
      • Version B: ±150µV, ±0.5µV/°C drift
  • Available gains:
    • INA241A1-Q1 : 10V/V
    • INA241A2-Q1 : 20V/V
    • INA241A3-Q1 : 50V/V
    • INA241A4-Q1 : 100V/V
    • INA241A5-Q1 : 200V/V
  • Package options: SOT23-8, VSSOP-8, SOIC-8, VSSOP-10

The INA241x-Q1 is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA241x-Q1 is designed for high voltage, bidirectional measurements in switching systems that see large common-mode voltage transients at the device inputs. The enhanced PWM rejection circuitry inside the INA241x-Q1 provides minimal signal disturbance at the output due to the common-mode voltage transitions at the input.

The INA241x-Q1 operates from a supply of 2.7V to 20V, drawing 2.5mA of supply current. The INA241x-Q1 is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA241x-Q1Grade 1 is specified over operating temperature range of −40°C to 125°C and Grade 0 over operating temperature range of −40°C to 150°C.

The INA241x-Q1 is an ultra-precise, bidirectional current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –5V to 110V, independent of the supply voltage. The high-precision current measurement is achieved through a combination of low offset voltage (±10µV, maximum), small gain error (±0.01%, maximum) and a high DC CMRR (typical 166dB). The INA241x-Q1 is designed for high voltage, bidirectional measurements in switching systems that see large common-mode voltage transients at the device inputs. The enhanced PWM rejection circuitry inside the INA241x-Q1 provides minimal signal disturbance at the output due to the common-mode voltage transitions at the input.

The INA241x-Q1 operates from a supply of 2.7V to 20V, drawing 2.5mA of supply current. The INA241x-Q1 is available in five gain options: 10V/V, 20V/V, 50V/V, 100V/V, and 200V/V. Multiple gain options allow for optimization between available shunt resistor values and wide output dynamic range requirements.

The INA241x-Q1Grade 1 is specified over operating temperature range of −40°C to 125°C and Grade 0 over operating temperature range of −40°C to 150°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
INA296A-Q1 ACTIVE AEC-Q100, -5V to 110V, bidirectional, 1.1-MHz 8-V/µs ultraprecise current sense amplifier Identical accuracy without PWM rejection
INA241B-Q1 ACTIVE AEC-Q100, -4V to 110V bidirectional high-precision current sense amp with enhanced PWM rejection Identical functionality with reduced accuracy

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet INA241x-Q1 AEC-Q100, –5V to 110V, Bidirectional, Ultra-Precise Current Sense Amplifier With Enhanced PWM Rejection datasheet (Rev. D) PDF | HTML Jun 9, 2025
Application note Risks and Prevention of ESD, EOS, and Latch Up Events for Current Sense Amplifiers PDF | HTML Nov 18, 2024
Functional safety information INA241x-Q1 and INA296x-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML Jan 29, 2024
Analog design Journal Second-sourcing options for small-package amplifiers Mar 26, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA241AEVM — INA241x evaluation module for -5-V to 110-V 1.1-MHz current sense amplifier with PWM rejection

INA241AEVM is a small module with five completely independent boards that can be broken off by the designer. Five schematically identical boards are available for each of the five gain variations of the INA241x with inputs up to 110-V common-mode and 10-A (onboard shunt) input capability.

Each board (...)

User guide: PDF | HTML
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDM-02022 — 2kW 4-phase interleaved buck converter reference design with coupled inductors

The significant growth of data center power consumption led an increase in demand for highly efficient DC/DC brick converters with high power density. Isolated topologies are prevalent but control is difficult. A multiphase synchronous buck topology with coupled inductors have better load transient (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos