TIDM-3PHMETER-ROGOWSKI

TIDM-3PHMETER-ROGOWSKI

Design files

Overview

This design, implements a highly integrated single chip electricity metering solution, with support for Rogowski Coil current sensors. Hardware and software design files are provided to enable calculation of various parameters for multi-phase energy measurement, such as RMS current & voltage, active and reactive power and energies, power factor and frequency. The added hardware and software support for Rogowski Coils make it easy to interface with Rogowski coils with minimal hardware changes when migrating from traditional current transformers. The Rogowski coil current sense library implements an efficient software integration of the Rogowski output, enabling this to be a single chip solution for 3-phase e-metering. Software package also includes a dummy application for quick and easy evaluation of the hardware and software.

Features
  • 3 phase 0.5% energy metering solution
  • Low cost isolated current sensing using Rogowski Coils
  • Software integrator solution – minimal hardware changes to migrate from existing CT based solutions
  • Current sensing immune to EMI
  • No effect of DC components of current
  • No phase shift in current measurement
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU474.PDF (560 KB)

Reference design overview and verified performance test data

TIDRAY9.PDF (206 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAZ0.ZIP (309 KB)

Files used for 3D models or 2D drawings of IC components

TIDC676.ZIP (324 KB)

Design file that contains information on physical board layer of design PCB

TIDRAZ1.ZIP (426 KB)

PCB layer plot file used for generating PCB design layout

TIDRAY8.PDF (107 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS540603.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67791APolyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC675 — Implementation of a 3-Phase Rogowski Coil Based Watt Hour Meter Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-3PHMETER-ROGOWSKI Implementation of a 3-Phase Rogowski Coil Based Watt Hour Meter Reference Design

TIDC675 Implementation of a 3-Phase Rogowski Coil Based Watt Hour Meter Software

close
Latest version
Version: 01.00.00.0A
Release date: Oct 17, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-3PHMETER-ROGOWSKI Implementation of a 3-Phase Rogowski Coil Based Watt Hour Meter Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc675 or www.ti.com/lit/xx/tidc675a/tidc675a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC675. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Three Phase Rogowski Coil Based E-Meter Solution Design Guide Sep 9, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos