TIDM-3PHMTR-TAMP-ESD

Three-Phase Metrology With Enhanced ESD Protection and Tamper Detection Reference Design

TIDM-3PHMTR-TAMP-ESD

Design files

Overview

This reference design implements an ANSI/IEC Class 0.2 three-phase energy meter with enhanced ESD protection. The design also features tamper detection to limit the feasibility of energy theft and communications through ZigBee™ connectivity.  The e-meter SoC is used to perform all metrology functions and sends active power results to the CC2530EM add-on board. You can use the companion in-home display reference design (TIDM-LOWEND-IHD) to display results remotely.

This reference design uses MSP430F67791A and can also be used with MSP430F67791, MSP430F6779 and MSP430F6779A.

Features
  • Three-phase meter with tamper detection which exceeds Class-0.2 accuracy requirements from ANSI and IEC
  • Passed IEC 61000-4-2 level-4 air discharge tests (see design guide for details)
  • Energy library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor and line frequency
  • Support for ZigBee® communication to in-home display or connections to Wi-Fi®, wireless M-Bus and IEEE-802.15.4g add-on communications modules
  • Automated or manual switching between main and auxiliary power sources for metrology engine
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU817.PDF (4157 KB)

Reference design overview and verified performance test data

TIDRDQ7A.PDF (207 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDQ8A.ZIP (390 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA05A.ZIP (323 KB)

Design file that contains information on physical board layer of design PCB

TIDRDQ9A.ZIP (427 KB)

PCB layer plot file used for generating PCB design layout

TIDRDQ4.PDF (112 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Sensing MCUs

MSP430F6779APolyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML
Sensing MCUs

MSP430F6779Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML
Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
DC/DC converters

TPS540603.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67791Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML
Sensing MCUs

MSP430F67791APolyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCA03 — Three-Phase Metrology with Enhanced ESD Protection and Tamper Detection Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-3PHMTR-TAMP-ESD Three-Phase Metrology With Enhanced ESD Protection and Tamper Detection Reference Design

TIDCA03 Three-Phase Metrology with Enhanced ESD Protection and Tamper Detection Software

close
Latest version
Version: 01.00.00.0C
Release date: Oct 17, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-3PHMTR-TAMP-ESD Three-Phase Metrology With Enhanced ESD Protection and Tamper Detection Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidca03 or www.ti.com/lit/xx/tidca03c/tidca03c.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCA03. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Three-Phase Metrology w/ Enhanced ESD Protection & Tamper Detection Design Guide Mar 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos