TIDM-DCDC-LED

TIDM-DCDC-LED

Design files

Overview

Ideal for automotive, outdoor, entertainment, retail, and decorative lighting applications, the Multi-String LED Lighting design implements independent multi-string LED lighting with high resolution dimming. The LED driver consists of a microcontroller-controlled DC/DC Sepic Power stage and eight independently dimmable LED strings complete with overcurrent and overvoltage protection.

Features
  • Independently drive up to 8 high brightness LED strings with wide range dimming control
  • Suitable design reference for high brightness LED applications. DC/DC LED driver power supply consists of a DC/DC SEPIC power stage and 8 PWM-controlled LED dimming stages
  • DC/DC LED driver power supply supports 12 – 36 VDC input and 1 A max current output per LED string
  • Overcurrent and overvoltage protection to safeguard board components from damaging current levels
  • Precise LED dimming control and efficient power stage control made possible by the C2000™ Piccolo™ TMS320F28035 microcontroller
  • LED lighting reference platform is available for purchase and includes hardware platform, software examples and libraries, graphical user interface (GUI), technical application notes, and step-by-step theory-based user guides

NOTE: Software for this board is located inside the controlSUITE™ software package. Download controlSUITE at https://www.ti.com/tool/controlsuite. Once installed, navigate to "DC/DC LED Developer’s Kit" under the Development Tools -> Lighting section.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRAM8.PDF (96 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC635.ZIP (1208 KB)

Design file that contains information on physical board layer of design PCB

TIDRAM9.PDF (282 KB)

PCB layer plot file used for generating PCB design layout

TIDRAN0.PDF (259 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28035-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML
Digital isolators

ISO7240C — 4-channel, 4/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7242C — 4-channel, 2/2, digital isolator

Data sheet: PDF | HTML
General-purpose op amps

TLV272 — Dual, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA354 — 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS730 — 200-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS795 — 500-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799 — 200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Low-side drivers

UCC27324 — 16V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML
Power modules (integrated inductor)

PTN78000W — 1.5-A, Wide-Input Adjustable Switching Regulator

Data sheet: PDF
Real-time digital power MCUs

TMS320F28035 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Application note LED Lighting & DC/DC Conversion Control Integrated on One C2000 Microcontroller Sep 17, 2013
User guide DC/DC LED Lighting Developer’s Kit Hardware Reference Guide Oct 1, 2010
More literature DC/DC LED Lighting Quick Start May 10, 2010

Related design resources

Software development

DRIVER OR LIBRARY
CONTROLSUITE — controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos