Home Power management Linear & low-dropout (LDO) regulators

TPS795

ACTIVE

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.6, 1.8, 2.5, 3, 3.3 Noise (µVrms) 33 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.26 Features Enable Thermal resistance θJA (°C/W) 46.8, 48, 74.0 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.6, 1.8, 2.5, 3, 3.3 Noise (µVrms) 33 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.26 Features Enable Thermal resistance θJA (°C/W) 46.8, 48, 74.0 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² (6.5 mm × 7.06 mm) VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • 500mA low-dropout regulator with enable
  • Available in fixed and adjustable versions
  • High PSRR (50dB at 10kHz)
  • Low noise
    • 33µVRMS (legacy chip)
    • 78µVRMS (new chip)
  • Stable with a 1µF ceramic capacitor
  • Excellent load and line transient response
  • Low dropout voltage: 110mV (typ)
  • 6-pin SOT-223 and 3mm × 3mm VSON packages
  • For a more updated portfolio device, see the TPS7A90
  • 500mA low-dropout regulator with enable
  • Available in fixed and adjustable versions
  • High PSRR (50dB at 10kHz)
  • Low noise
    • 33µVRMS (legacy chip)
    • 78µVRMS (new chip)
  • Stable with a 1µF ceramic capacitor
  • Excellent load and line transient response
  • Low dropout voltage: 110mV (typ)
  • 6-pin SOT-223 and 3mm × 3mm VSON packages
  • For a more updated portfolio device, see the TPS7A90

The TPS795 low-dropout (LDO), low-power linear voltage regulator features high power-supply rejection ratio (PSRR), ultra-low noise, fast start-up, and excellent line and load transient responses in 6-pin SOT-223 and 3mm × 3mm VSON packages. The TPS795 is stable with a small 1µF ceramic capacitor on the output. The TPS795 offers low dropout voltages (for example, 110mV at 500mA). Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.

The TPS795 low-dropout (LDO), low-power linear voltage regulator features high power-supply rejection ratio (PSRR), ultra-low noise, fast start-up, and excellent line and load transient responses in 6-pin SOT-223 and 3mm × 3mm VSON packages. The TPS795 is stable with a small 1µF ceramic capacitor on the output. The TPS795 offers low dropout voltages (for example, 110mV at 500mA). Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS796 ACTIVE 1-A, low-dropout voltage regulator with enable P2P in SOT-223 and QFN, higher current
Same functionality with different pin-out to the compared device.
TPS7A47 ACTIVE 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable Higher VIN range, higher current, 31% improved thermal dissipation, much lower noise, much better PSRR
TLV755P ACTIVE 500mA high-PSRR low-IQ low-dropout voltage regulator with enable Higher PSRR and lower IQ
TPS7A90 ACTIVE 500-mA, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy Much lower noise, improved PSRR, wider VIN range, 30% smaller package, 1% accuracy
TLV758P ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Higher PSRR and lower IQ

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS795 Ultra-Low-Noise, High-PSRR, Fast, RF, 500mA, Low-Dropout Linear Regulator datasheet (Rev. L) PDF | HTML Jan 29, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT223LDO — DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS79501DRBEVM — Evaluation Module for TPS79501 Single Output LDO

The TPS79501DRBEVM is a fully assembled and tested circuit for evaluating the TPS79501 low-dropout (LDO), low-power linear voltage regulator in the DRB (3 x 3mm, SON-8) package.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS79501 PSpice Transient Model

SLVM448.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

TPS79501 TINA-TI Transient Reference Design

SLVM575.TSC (618 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS79501 TINA-TI Transient Spice Model

SLVM576.ZIP (5 KB) - TINA-TI Spice model
Supported products & hardware

Many TI reference designs include the TPS795

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos