TIDM-DYNAMICNFCTAG

TIDM-DYNAMICNFCTAG

Design files

Overview

This dynamic Near Field Communication (NFC) tag design outlines the required components, layout considerations, and provides firmware examples to implement NFC into applications such as Bluetooth® and Wi-Fi® pairing, equipment configuration and diagnostics, or as a general purpose NFC data interface. The documentation, hardware, and example code provided allows the designer to quickly implement NFC functionality with an MSP430 or other MCU of choice.

Features
  • NFC Tag Type 4B compliant design
  • ISO14443B compliant 13.56-MHz RF interface supports up to 848 kbps for fast data transfer
  • Code examples to write and read NDEF messages to internal SRAM
  • 3kB SRAM for a large variety NDEF message types
  • Interrupt register and output pin to indicate NDEF read or write completion for further processing
  • This design is tested and includes firmware, hardware design, and a user's guide
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR475.PDF (106 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC333.ZIP (83 KB)

Design file that contains information on physical board layer of design PCB

TIDR476.PDF (37 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Low-power MCUs

MSP430FR5739 — 24 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Other wireless products

RF430CL330H — Dynamic Dual Interface NFC Transponder

Data sheet: PDF | HTML

Start development

Software development

Code example or demo

EXAMPLE-SOFTWARE-FR5739-RF430CL33 — RF430CL330H Example Code

This example code demonstrates how to initialize the RF430CL330H device, write a simple NDEF message and handle interrupts at the end of a read or write operation. The examples use two different hardware combinations as shown below.

  • MSP-EXP430FR5739 + RF430CL330HTB(sloc290)
  • MSP-EXP430G2 + (...)
Supported products & hardware

Supported products & hardware

Products
Other wireless products
RF430CL330H — Dynamic Dual Interface NFC Transponder
Hardware development
Reference design
TIDM-DYNAMICNFCTAG — Dynamic Near Field Communication (NFC) Type 4B Tag

EXAMPLE-SOFTWARE-FR5739-RF430CL33 — RF430CL330H Example Code

close
Latest version
Version: 01.00.00.00
Release date: Sep 30, 2013
Products
Other wireless products
RF430CL330H — Dynamic Dual Interface NFC Transponder
Hardware development
Reference design
TIDM-DYNAMICNFCTAG — Dynamic Near Field Communication (NFC) Type 4B Tag

Release Information

The design resource accessed as www.ti.com/lit/zip/sloc290 or www.ti.com/lit/xx/sloc290/sloc290.zip has been migrated to a new user experience at www.ti.com/tool/download/SLOC290. Please update any bookmarks accordingly.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos