TIDM-FRAM-IRREFLECTIONSENSING

TIDM-FRAM-IRREFLECTIONSENSING

Design files

Overview

This reference design demonstrates an IR reflection sensing solution based on an MSP430™ FRAM microcontroller (MCU) with configurable analog for sensing and measurement applications. It demonstrates the MCU's ultra-low-power feature with the benefit of FRAM technology and integrated transimpedance  amplifier (TIA). A single CR123 battery provides power to the board to make it work more than 10 years.

Features
  • FRAM-based MSP430FR2311 eliminates external EEPROM
  • Integrated transimpediance amplifier (TIA) with pA level low-leakage input
  • Ultra-low average power (MCU 1 μA)
  • 10 year lifecycle with one CR123 battery
  • High-ESD performance with easy layout
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBE6.PDF (597 KB)

Reference design overview and verified performance test data

TIDRND6.PDF (40 KB)

Detailed overview of design layout for component placement

TIDRND5A.PDF (422 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRND8.ZIP (680 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCK6.ZIP (90 KB)

Design file that contains information on physical board layer of design PCB

TIDRND7.PDF (558 KB)

PCB layer plot file used for generating PCB design layout

TIDRND4.PDF (134 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61040 — 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06 — Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR2311 — 16-MHz integrated analog microcontroller with 3.75-KB FRAM, OpAmp, TIA, comparator w/DAC, 10-bit ADC

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCCK7 — TIDM-FRAM-IRREFLECTIONSENSING Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-FRAM-IRREFLECTIONSENSING — MSP430FR2311 Microcontroller IR Reflection Sensing Reference Design

TIDCCK7 — TIDM-FRAM-IRREFLECTIONSENSING Firmware

close
Latest version
Version: 01.00.00.00
Release date: Aug 24, 2016
Hardware development
Reference design
TIDM-FRAM-IRREFLECTIONSENSING — MSP430FR2311 Microcontroller IR Reflection Sensing Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcck7 or www.ti.com/lit/xx/tidcck7/tidcck7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCK7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide MSP430FR2311 IR Reflection-Sensing Subsystem Design Guide Aug 3, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos