TIDM-KEYBOARD

TIDM-KEYBOARD

Design files

Overview

This reference design describes the implementation of a low-cost, highly-flexible and modular keyboard controller using MSP430. Examples for MSP430F5529 and MSP430G2744, supporting I2C and USB are included.

Features
  • Supports standard matrix keyboards: this design shows an implementation using a 15x8 matrix but different keyboard layouts can be used
  • Independent of the communication interface: examples for USB and I2C are included
  • Supports multimedia keys
  • Can be implemented in practically any MSP430 platform: examples for MSP430F5529 and MSP430G2744 are included
  • Low power consumption
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU521.PDF (2814 KB)

Reference design overview and verified performance test data

TIDRBN1.PDF (71 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBN0.ZIP (609 KB)

Files used for 3D models or 2D drawings of IC components

TIDC743.ZIP (134 KB)

Design file that contains information on physical board layer of design PCB

TIDRBN2.PDF (549 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS735 — 500-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5529 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Low-power MCUs

MSP430G2744 — 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC742 — Keyboard Controller Using Low Power Microcontroller Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-KEYBOARD — Keyboard Controller Using Low Power Microcontroller

TIDC742 — Keyboard Controller Using Low Power Microcontroller Software

close
Latest version
Version: 01.00.00.00
Release date: Oct 28, 2014
Hardware development
Reference design
TIDM-KEYBOARD — Keyboard Controller Using Low Power Microcontroller

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc742 or www.ti.com/lit/xx/tidc742/tidc742.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC742. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Keyboard Controller Using MSP430 Design Guide Oct 29, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos