TIDM-LPSM

TIDM-LPSM

Design files

Overview

Controlled by the  MSP-EXP430FR5969 FRAM LaunchPad, this 20-pin boosterpack utilizes the DRV8836 motor driver for operating low-voltage stepper motors with minimal power consumption to better optimize battery life.  Micro stepping logic provides for smooth motor steps, a INA199 current shunt monitor provides a valuable motor status feedback loop, and MSP430FR5969 FRAM technology allows for saved motor states in the event of power supply disconnection.

Features

 

  • Along with the DRV8836 sleep state, the MSP430FR5969 MCU’s LPM3 and LPM3.5 modes provide longer battery discharge times with average current consumption of 20 μA and 10 μA, respectively
  • Beneficial motor feedback produced by the bi-directional INA199 current shunt monitor featuring low offset and minimal error
  • Motor states left uninterrupted by power cycles due to MSP FRAM technology
  • EnergyTrace++ technology used to measure and optimize low power consumption
  • Java-based GUI included allow the user to design a repetitive 24-hour motor operation schedule by employing the MSP RTC
  • Tested 20-pin Boosterpack hardware design that can be utilized on any TI LaunchPad
  •  

    Download View video with transcript Video

    A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

    Design files & products

    Design files

    Download ready-to-use system files to speed your design process.

    TIDUA65.PDF (1583 KB)

    Reference design overview and verified performance test data

    TIDRI89.PDF (119 KB)

    Detailed overview of design layout for component placement

    TIDRI88.PDF (204 KB)

    Complete listing of design components, reference designators, and manufacturers/part numbers

    TIDRI91.ZIP (281 KB)

    Files used for 3D models or 2D drawings of IC components

    TIDCB88.ZIP (40 KB)

    Design file that contains information on physical board layer of design PCB

    TIDRI90.PDF (52 KB)

    PCB layer plot file used for generating PCB design layout

    TIDRI87.PDF (34 KB)

    Detailed schematic diagram for design layout and components

    Products

    Includes TI products in the design and potential alternatives.

    Analog current-sense amplifiers

    INA199 — 26V, bi-directional current sense amplifier

    Data sheet: PDF | HTML
    Low-power MCUs

    MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

    Data sheet: PDF | HTML

    Start development

    Software development

    Support software

    TIDCB89 — TIDM-LPSM Firmware

    Supported products & hardware

    Supported products & hardware

    Hardware development
    Reference design
    TIDM-LPSM — Low Power Micro Stepper Motor Driver Reference Design Using FRAM

    TIDCB89 — TIDM-LPSM Firmware

    close
    Latest version
    Version: 01.00.00.00
    Release date: Oct 12, 2015
    lock = Requires export approval (1 minute)
    Hardware development
    Reference design
    TIDM-LPSM — Low Power Micro Stepper Motor Driver Reference Design Using FRAM

    Release Information

    The design resource accessed as www.ti.com/lit/zip/tidcb89 or www.ti.com/lit/xx/tidcb89/tidcb89.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCB89. Please update any bookmarks accordingly.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 1
    Top documentation Type Title Format options Date
    * Design guide Low-Power Micro Stepper Motor Driver Using FRAM MCU Design Guide Jun 19, 2015

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos