TIDM-NFC-RW

TIDM-NFC-RW

Design files

Overview

This Near Field Communication (NFC) reference design provides a firmware example for the implementation of an NFC Reader/Writer application using the TRF7970A NFC transceiver. This reference design provides a number of easy-to-use Application Programming Interfaces (APIs), which allow users to quickly implement NFC Reader/Writer functionality. The documentation, hardware and example C code provided will allow designers to develop NFC Reader/Writer applications with ultra-low-power MSP430/MSP432 MCUs or easily ported to another MCU of choice.

Features
  • Ability to read and write NFC Type 2, 3, 4A, 4B, and 5 Tag Platforms
  • Provides examples of how to properly read and write NDEF-formatted RTDs for each supported NFC Tag platform
  • Includes an easy-to-use GUI to select between individual NFC modes
  • Offers a flexible firmware structure that allows for configurable NDEF and custom proprietary applications
  • Builds available for MSP-EXP430F5529, MSP-EXP430F5529LP, and MSP-EXP432P401R
  • This reference design is tested and includes firmware (with GUI), schematics, and User's Guide
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRJD3.PDF (282 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJD4.PDF (290 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJD5.PDF (201 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJD7.ZIP (222 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBK5.ZIP (715 KB)

Design file that contains information on physical board layer of design PCB

TIDRJD6.PDF (385 KB)

PCB layer plot file used for generating PCB design layout

TIDRJD2.ZIP (204 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS612220.7-VIN, 5-V fixed output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Other wireless products

TRF7964ATRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7970AMulti-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC

Data sheet: PDF | HTML

Start development

Software development

Support software

SLOC333 — TIDM-NFC-RW Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-NFC-RW Near Field Communication (NFC) Reader/Writer Reference Design

SLOC333 TIDM-NFC-RW Software

close
Latest version
Version: 01.00.00.0A
Release date: Dec 22, 2016
Hardware development
Reference design
TIDM-NFC-RW Near Field Communication (NFC) Reader/Writer Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/sloc333 or www.ti.com/lit/xx/sloc333a/sloc333a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLOC333. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
Application note NFC/HF RFID reader/writer using the TRF7970A (Rev. B) PDF | HTML Mar 13, 2019
Application note NFC active and passive peer-to-peer communication using the TRF7970A (Rev. B) PDF | HTML Mar 13, 2019
Application note NFC card emulation using the TRF7970A (Rev. B) PDF | HTML Mar 13, 2019
Application note TRF7970A NFC Reader Antenna Multiplexing May 9, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDM-NFC-CE Near Field Communication (NFC) Card Emulation Reference Design TIDM-NFC-P2P NFC Active and Passive Peer to Peer Communication Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos