TIDM-RF430FRLSENSE

TIDM-RF430FRLSENSE

Design files

Overview

This reference design provides a platform to evaluate the RF430FRL152H NFC Sensor Interface Transponder.  Directly out of the box, thermistor and photo transistor measurements can be communicated to an NFC enabled smart phone or other NFC/RFID Reader device.  This reference design can be operated with a battery for data logging into FRAM or without a battery utilizing energy harvested from the RF field.

Features
  • NFC type 5(ISO 15693) Transponder Platform
  • Operates with power from RF field or 1.5V battery to enable sensor measurements
  • 2kB user programmable FRAM memory for data logging and/or application code
  • Boosterpack headers available to interface additional sensors or MCU
  • On board antenna or options for custom external antenna
  • This design has been tested and  includes an application report, schematic/PCB design files and software(https://www.ti.com/lit/zip/slac692)
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDREX1.PDF (201 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREX2.ZIP (120 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAB9.ZIP (201 KB)

Design file that contains information on physical board layer of design PCB

TIDREX0.PDF (88 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

I2C & I3C level shifters, buffers & hubs

PCA93062-bit bidirectional 400-kHz I2C/SMBus voltage level translator

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AUC1G04Single 0.8-V to 2.7-V high speed inverter

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS72250-mA, low-dropout voltage regulator with enable

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS773250-mA, 10-V, low-dropout voltage regulator with RESET with delay

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC2G1252-ch, 1.65-V to 5.5-V buffers with 3-state outputs

Data sheet: PDF | HTML
Other wireless products

RF430FRL152HNFC ISO15693 Sensor Transponder With SPI/I2C Interface and 14-Bit Sigma-Delta ADC

Data sheet: PDF | HTML
Other wireless products

RF430FRL153HNFC ISO15693 Sensor Transponder with 14-bit sigma-delta ADC

Data sheet: PDF | HTML
Other wireless products

RF430FRL154HNFC ISO15693 Sensor Transponder with SPI/I2C interface

Data sheet: PDF | HTML
Voltage translators

TXB01022-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

RF430FRL152HEVM — NFC ISO 15693 Sensor Transponder Evaluation Module

This reference design provides a platform to evaluate the RF430FRL152H NFC Sensor Interface Transponder.  Directly out of the box, thermistor and photo transistor measurements can be communicated to an NFC enabled smart phone or other NFC/RFID Reader device.  This reference design can be (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-RF430FRLSENSE RF430FRL152H NFC Temperature and Light Sensor Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

RF430FRL152HEVM NFC ISO 15693 Sensor Transponder Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-RF430FRLSENSE RF430FRL152H NFC Temperature and Light Sensor Reference Design

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
EVM User's guide RF430FRL152HEVM User's Guide (Rev. C) Jul 3, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos