TIDM-THREEPHASEMETER-F449

Low-Cost Three-Phase Electricity Meter Reference Design

TIDM-THREEPHASEMETER-F449

Design files

Overview

The design implements a basic three-phase electric meter system using the MSP430F449 smart meter SoC, the LMV324 precision op amps, and TPS76333 LDO regulator . It meets all of the requirements for ANSI C12.20 and IEC-62053 Class 0.5 meters.The MSP430F449 SoC is a low-cost option for engineers developing polyphase energy measurement systems for utility meters and industrial applications. . The LMV324 op amps are used for conditioning the voltage and current signals coming from the current transformers. The design uses a capacitive-drop power supply based on the TPS76333 to provide a low-cost power supply solution. Hardware and software design files are provided to enable calculation of various parameters for three-phase energy measurement, such as RMS current & voltage, active and reactive power and energies, power factor and frequency. With this design developers can quickly determine that the MSP430F449 e-meter SoC meets the requirements for their low-cost smart e-meter.

Features
  • Three-phase electricity meter that meets Class 0.5 accuracy requirements from ANSI and IEC
  • TI Energy Library firmware calculates all energy measurement parameters including active and reactive power and energy, RMS current and voltage, power factor, and line frequency
  • Built-in 160-segment display
  • Powered from three-phase line voltage
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR429.ZIP (22 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC298.ZIP (163 KB)

Design file that contains information on physical board layer of design PCB

TIDR430.PDF (103 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

LMV324Quad, 5.5-V, 1-MHz, RRO operational amplifier

Data sheet: PDF | HTML
Low-power MCUs

MSP430F4498-MHz MCU with 60-KB flash, 2-KB SRAM, 12-bit ADC, comparator, SPI/UART, 160 seg LCD

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS77050-mA, 10-V, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDC299 — Low-Cost Three-Phase Electricity Meter Reference Design eMeter Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-THREEPHASEMETER-F449 Low-Cost Three-Phase Electricity Meter Reference Design

TIDC299 Low-Cost Three-Phase Electricity Meter Reference Design eMeter Software

close
Latest version
Version: 01.00.00.00
Release date: Feb 26, 2014
Hardware development
Reference design
TIDM-THREEPHASEMETER-F449 Low-Cost Three-Phase Electricity Meter Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc299 or www.ti.com/lit/xx/tidc299/tidc299.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC299. Please update any bookmarks accordingly.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos