TIDM-TM4C129CAMERA

TIDM-TM4C129CAMERA

Design files

Overview

This design implements a network camera with a QVGA display panel and an embedded web server for remote monitoring.  With a memory footrpint of 250KB for the web server, there is ample memory available on the TM4C129x microcontroller for additional customizations.

Features
  • Supports QVGA Size Image Capture Using External Peripheral Interface (EPI) and Direct Memory Access (DMA) Transfers to Reduce CPU Overhead for Data Transfer
  • Embedded Web Server for Remote Monitoring of Image Capture With Periodic Self Reload of Web Page
  • Camera Interface supports up to 30 Frames Per Second for Display on LCD Panel
  • Uses TivaWare™ Software Graphics Library For Graphics-Rich User Interface and Experience
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC98A.PDF (4768 KB)

Reference design overview and verified performance test data

TIDRO33.PDF (181 KB)

Detailed overview of design layout for component placement

TIDRO32.PDF (108 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO35.ZIP (1796 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCR5.ZIP (46 KB)

Design file that contains information on physical board layer of design PCB

TIDRO34.PDF (1047 KB)

PCB layer plot file used for generating PCB design layout

TIDRO31.PDF (277 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Backlight LED drivers

TPS61042 — 30-V, 500-mA switch boost converter in QFN-8 for white LED applications

Data sheet: PDF | HTML
DC/DC converters

TPS62177 — 28V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
Digital temperature sensors

TMP100 — 2C digital temperature sensor, I2C/SMBus interface in SOT-23 package

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294KCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1294NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1299KCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
General-purpose MCUs

TM4C1299NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
General-purpose MCUs

TM4C129EKCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129ENCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129ENCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129LNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose MCUs

TM4C129XKCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose MCUs

TM4C129XNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose audio amplifiers

LM4819 — 350-mW, mono, analog input Class-AB audio amplifier & VSSOP package

Data sheet: PDF
Load switches

TPS2051 — 0.5A loading, 0.9A ILIMIT, 2.7-5.5V, 80mΩ USB power switch, active-high

Data sheet: PDF
NAND gates

SN74LVC2G00 — 2-ch, 2-input, 1.65-V to 5.5-V NAND gates

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74ALVC244 — 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs

Data sheet: PDF
OR gates

SN74LVC1G32 — 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF | HTML
Series voltage references

REF3230 — 3-V 4-ppm/°C, 100-µA 6-pin SOT-23 series (bandgap) voltage reference

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCCR6 — TIDM-TM4C129CAMERA Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-TM4C129CAMERA — Camera Reference Design for ARM® Cortex®-M Microcontrollers (MCUs)

TIDCCR6 — TIDM-TM4C129CAMERA Software

close
Latest version
Version: 01.00.00.00
Release date: Oct 23, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-TM4C129CAMERA — Camera Reference Design for ARM® Cortex®-M Microcontrollers (MCUs)

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccr6 or www.ti.com/lit/xx/tidccr6/tidccr6.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCR6. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Camera Reference Design for ARM® Cortex®-M Microcontrollers (MCUs) (Rev. A) May 3, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos