TIPA-020002

Power supply design for Semidrive X9SP (X9HP compatible) using LP8752-Q1 and LP8756-Q1

TIPA-020002

Design files

Overview

This power design is for the Semidrive X9SP automotive system-on-chip (SoC) power rails using the LP87521-Q1, LP87562-Q1, and LP87563-Q1 power management ICs (PMICs). Additional bucks TPS62811-Q1 and TPS628501-Q1 as well as LDOs TPS74501-Q1 and TLV76733-Q1 are used to power other discrete rails not covered by PMICs. This power design assumes an input voltage of 5V (±5%). If the system input voltage is higher, for example a car battery, a buck converter as a pre-regulator needs to be used to generate a supply voltage of 5V. LM25149-Q1 can be used as a pre-regulator when powered directly from car battery. An additional smart diode controller such as LM74700-Q1 can be used to control external MOSFETS and provide power path ON or OFF control and overvoltage protection.

Features
  • LP87562-Q1 has four buck converters configured to work as single 3-phase converter and a separate single phase converter.
  • LP87563-Q1 has four buck converters configured to work as single 2-phase converter and two separate single phase converters.
  • LP87563-Q1 has four buck converters configured to work as single 4-phase converter.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVAFU5A.PDF (673 KB)

Reference design overview and verified performance test data

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62811-Q1Automotive 2.75-V to 6-V, 1-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS745-Q1Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87563-Q1Automotive multiphase 8A + 4A + 4A buck converter with integrated switches

Data sheet: PDF | HTML
DC/DC converters

TPS628501-Q1Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV767-Q1Automotive adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout linear regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87562-Q1Automotive multiphase 12A + 4A buck converter with integrated switches

Data sheet: PDF | HTML
DC/DC controllers

LM25149-Q142-V automotive synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87521-Q1Automotive 10-A, 4-phase, single output buck converter with integrated switches

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Supply Design for Semidrive X9SP (X9HP Compatible) Using LP8752-Q1 and LP8756-Q1 (Rev. A) PDF | HTML Jan 2, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos