Home Power management Multi-channel ICs (PMICs)

LP87563-Q1

ACTIVE

Product details

Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 8 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Step-down DC/DC Iout (typ) (A) 4, 4, 8
Processor supplier Generic Processor name Generic Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.36 Iout (max) (A) 8 Configurability Factory programmable, Software configurable Features Dynamic voltage scaling, Enable, Enable pin, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Spread-Spectrum Clock (SSC) Generation, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0067 Switching frequency (max) (kHz) 2200 Shutdown current (ISD) (typ) (µA) 1.4 Switching frequency (typ) (kHz) 2000 Step-down DC/DC Iout (typ) (A) 4, 4, 8
VQFN-HR (RNF) 26 18 mm² (4.5 mm × 4 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 16 A (4 A per Phase)
    • Programmable Output Voltage Slew-Rate: 0.5 mV/µs to 10 mV/µs
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Input Voltage: 2.8 V to 5.5 V
  • Output Voltage: 0.6 V to 3.36 V
  • Four High-Efficiency Step-Down DC/DC Converter Cores:
    • Maximum Output Current: 16 A (4 A per Phase)
    • Programmable Output Voltage Slew-Rate: 0.5 mV/µs to 10 mV/µs
  • Switching Frequency: 2 MHz
  • Spread-Spectrum Mode and Phase Interleaving
  • Configurable General Purpose I/O (GPIOs)
  • I2C-Compatible Interface That Supports Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function With Programmable Masking
  • Programmable Power-Good Signal (PGOOD)
  • Output Short-Circuit and Overload Protection
  • Overtemperature Warning and Protection
  • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)

The LP8756x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8756x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8756x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

The LP8756x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.

The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8756x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP8756x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.

Download View video with transcript Video
Request more information

Functional safety information such as failure modes, effects and diagnostic analysis (FMEDA), safety analysis reports and safety manuals are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LP87523-Q1 ACTIVE Automotive, 10A, 2-phase + 1-phase + 1-phase, three-output buck converter with integrated switches This product has a lower maximum output current.
LP87561-Q1 ACTIVE Automotive multiphase 16-A buck converter with integrated switches Single output phase configuration of LP8756x-Q1 family.
Similar functionality to the compared device.
LP8764-Q1 ACTIVE 4 5-A/20-A multiphase buck converters PMIC for automotive SoCs Multiphase PMIC for safety critical applications.

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet LP8756x-Q1 16-A Buck Converter With Integrated Switches datasheet PDF | HTML Mar 29, 2018
* User guide LP875630C-Q1 Technical Reference Manual (Rev. A) PDF | HTML Jun 12, 2025
* User guide LP875630-Q1 Technical Reference Manual Oct 4, 2018
User guide LP8756xQ1 Configuration Guide (Rev. A) PDF | HTML Jul 31, 2025
Design guide Power Supply Design for Semidrive X9SP (X9HP Compatible) Using LP8752-Q1 and LP8756-Q1 (Rev. A) PDF | HTML Jan 2, 2025
Application brief The Benefits of FlexPower PMIC Devices (Rev. B) PDF | HTML Nov 23, 2020
Application note How to Design Flexible Processor Power Systems Using PMICs (Rev. B) Jan 27, 2020
Application note Stability Considerations for LP8756x-Q1 and LP8752x-Q1 PDF | HTML Jun 4, 2019

Design & development

Power-supply solutions

Explore solutions that include the LP87563-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

LP87563Q1EVM — Triple Output 8-A + 4-A + 4-A Buck Converters With Integrated Switches Evaluation Module

The LP87563Q1EVM demonstrates the integrated circuit LP87563-Q1 from Texas Instruments.

The LP87563-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LP8756-Q1 and LP8752-Q1 SIMPLIS Model

SNVMBU8.ZIP (42 KB) - SIMPLIS model
Supported products & hardware
Simulation model

LP87563-Q1 PSpice Transient Model

SNVMAZ5A.ZIP (342 KB) - PSpice model
Supported products & hardware
Simulation model

LP875x-Q1 SIMPLIS Model

SNVMBT5.ZIP (42 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

PEET-GUI — PMIC Efficiency Estimator Tool (PEET)

The PMIC Efficiency Estimator Tool (PEET GUI) is a graphical user interface used to easily evaluate PMIC DC/DC regulator efficiency relative to your design conditions. The PEET GUI can be used to configure each DC/DC regulator separately and provides real-time efficiency and power dissipation data (...)
Supported products & hardware
Reference design

PMP30819 — Automotive power supply reference design with three outputs using PMIC and LDOs

This multioutput supply powers a custom ASIC out of 5-V input voltage via multichannel IC (PMIC) LP87653-Q1. Despite this PMIC having four rails, phase three is unused and 1.1 VA (where A equals analog for sensitive loads) is generated via low-dropout regulator (LDO) on customer demand. The LDO (...)
Supported products & hardware
Reference design

TIPA-020002 — Power supply design for Semidrive X9SP (X9HP compatible) using LP8752-Q1 and LP8756-Q1

This power design is for the Semidrive X9SP automotive system-on-chip (SoC) power rails using the LP87521-Q1, LP87562-Q1, and LP87563-Q1 power management ICs (PMICs). Additional bucks TPS62811-Q1 and TPS628501-Q1 as well as LDOs TPS74501-Q1 and TLV76733-Q1 are used to power other discrete rails (...)
Supported products & hardware
Reference design

TIPA-050039 — Mobileye EyeQ4 power-supply design with LP875701-Q1

This power-supply design details the power considerations for the Mobileye EyeQ4 Mid SoC (system-on-chip) core rail using the LP875701-Q1 power management IC. This power design assumes an input voltage of 3.3V or 5V (+/-5%). If the system input voltage is higher, for example a car battery, a buck (...)

Supported products & hardware
Reference design

TIPA-050040 — Mobileye EyeQ4 High power-supply design with LP875761-Q1

This power-supply design details the power considerations for the Mobileye EyeQ4® High SoC (system-on-chip) core rail using the LP875761-Q1 power management IC. This power solution assumes an input voltage of 3.3V or 5V (±5%). If the system input voltage is higher, for example a car battery, a buck (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNF) 26 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos