TIPD216
Quad-Channel Industrial Voltage and Current Output Driver Reference Design (EMC/EMI Tested)
TIPD216
Overview
This quad-channel analog outputs module delivers voltage and current outputs using the highly integrated DAC8775 analog front-end. Integrated adaptive power management minimizes the power dissipation of the chip. Additionally, an external protection circuit is implemented to provide immunity to the IEC61000-4 suite of tests.
Features
- Class A results for IEC61000-4 ESD, EFT, and radiated emissions. Class B results for IEC61000-4 Radiated Immunity and Conducted Immunity
- <0.1 %FSR of Total Unadjusted Error in either Voltage or Current mode
- 8-µA of Peak-to-Peak Current Output Ripple
- 200-µV of Peak-to-Peak Voltage Output Ripple
- Adaptive Power Management for Current Outputs
Industrial
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Quad-Channel Industrial Voltage and Current Output Driver Reference Design (Rev. A) | Oct 2, 2018 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.