TLC594XEVM-SW

TLC594x Family Evaluation Software

TLC594XEVM-SW

Downloads

Overview

The TLC594x Graphical User Interface (GUI) allows users to change colors and interact with the TLC594x board. The program can be used with or without the board attached.

Features
  • Color Picker: Useful in selecting colors for the LED Frames
  • Brightness Control: Used to control the brightness of the red, green and blue of the colors in the LED Frames
  • LED Patterns: When the board is connected, the color patterns can be changed
  • Timing Control: Controls the timing of the colors in the "LED Frames" section
  • LED Frames: Section of the program that contains the results of all the actions taken when choosing colors, patterns, and the timing of the colors

Downloads

GUI for evaluation module (EVM)

TLC594XEVM-SW TLC594xEVM Software Version 2.0.1.5

Supported products & hardware

Supported products & hardware

Products
LED display drivers
TLC5943 16-bit ES-PWM with 7-bit Device level brightness control TLC5944 16-channel, 12-bit PWM LED driver with 6-bit dot correction and pre-charge FET TLC5946 16-channel, 12-bit PWM LED driver with 6-bit dot correction
Download options

TLC594XEVM-SW TLC594xEVM Software Version 2.0.1.5

close
Latest version
Version: 01.00.00.0A
Release date: May 17, 2009
Products
LED display drivers
TLC5943 16-bit ES-PWM with 7-bit Device level brightness control TLC5944 16-channel, 12-bit PWM LED driver with 6-bit dot correction and pre-charge FET TLC5946 16-channel, 12-bit PWM LED driver with 6-bit dot correction

Release Information

The design resource accessed as www.ti.com/lit/zip/slvc186 or www.ti.com/lit/xx/slvc186a/slvc186a.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC186. Please update any bookmarks accordingly.

Support & training