TLC594XEVM-SW — TLC594xEVM Software Version 2.0.1.5
The TLC594x Graphical User Interface (GUI) allows users to change colors and interact with the TLC594x board. The program can be used with or without the board attached.
PowerPAD is a trademark of Texas Instruments, Inc.
The TLC5946 is a 16-channel, constant current sink LED driver. Each channel is individually adjustable with 4096 pulse-width modulated (PWM) steps and 64 constant current sink steps for dot correction. The dot correction adjusts the brightness variations between LEDs. Both grayscale control and dot correction are accessible via a serial interface. The maximum current value of all 16 channels can be set by a single external resistor.
The TLC5946 has two error information circuits: one for LED open detection (LOD), and a thermal error flag (TEF). LOD detects a broken or disconnected LED during display period. TEF indicates an over-temperature condition.
For additional terms or required resources, click any title below to view the detail page where available.
The TLC594x Graphical User Interface (GUI) allows users to change colors and interact with the TLC594x board. The program can be used with or without the board attached.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
TSSOP (PW) | 28 | Ultra Librarian |
VQFN (RHB) | 32 | Ultra Librarian |
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.