TMDS62LEVM

TMDS62LEVM

Order now

Overview

The TMDS62LEVM evaluation module (EVM) is designed for low-cost & performance optimized AM62L family of application processors. The AM62L has scalable Arm® Cortex®-A53 core performance and embedded features such as: Multimedia DSI support, integrated ADC on chip, advanced lower power management modes, and extensive security options for IP protection and secure boot. The AM62L family of devices supports development with Linux® and FreeRTOS™. The TMDS62LEVM includes an extensive set of peripherals that make it a well-suited general-purpose device for a broad range of industrial applications while offering intelligent features and optimized power architecture as well. In addition, the extensive set of peripherals included in the AM62L enables systemlevel connectivity, such as: USB, MMC/SD, OSPI, CAN-FD and an ADC and other interfaces to facilitate easy prototyping. Additionally, it features two on-board temperature sensors for monitoring SoC and LPDDR4 thermal conditions.

Features
  • Processing: AM62L Dual 64-bit Arm Cortex-A53 up to 1.25GHz" Display: DSI display connector, HDMI connector for external display
  • Connectivity: Two Gigabit Ethernet RJ45 connectors, One Type-A USB 2.0, One Type-C dual-role device (DRD) USB 2.0 for USB booting,
  • Four universal asynchronous receiver-transmitters (UARTs) via USB 2.0-B, M.2 connector for WiFi/BT module, Three MCAN headers, ADC header, GPIO expansion connector, Onboard XDS110 Joint Test Action Group (JTAG) emulator
  • Memory:2GB LPDDR4 16-bit wide, data rates up to 1600 MT/s, 32GB eMMC flash memory, 512 Mb Octal serial peripheral interface, 1Gb Quad serial peripheral interface (QSPI), removable microSD

  • USB-C 5V - 15V and 3A power supply & cable (not included, recommended supplies: TR9CZ3000USBCG2R6BF2 or QADC-65-20-08CB))
  • Micro SD Card (not included)
  • USB Micro-B cable for UART serial communication (not included)

Multi-channel ICs (PMICs)
TPS65214 — Integrated power management (PMIC) for AM62L processor

 

Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Download View video with transcript Video

Order & start development

Evaluation board

TMDS62LEVM — AM62L evaluation module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010939 — Electric vehicle supply equipment front-end controller reference design
Daughter card
AM62L-EVSE-DEV-EVM — AM62L EVSE evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDS62LEVM — AM62L evaluation module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010939 — Electric vehicle supply equipment front-end controller reference design
Daughter card
AM62L-EVSE-DEV-EVM — AM62L EVSE evaluation module
Software development kit (SDK)

AM62L-FREERTOS-SDK — FreeRTOS SDK for AM62L family of devices

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

AM62L-FREERTOS-SDK — FreeRTOS SDK for AM62L family of devices

close
Version: 11.02.00.23
Release date: Dec 15, 2025
Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

Documentation

FREERTOS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

Tool to configure SOC pimux and FREERTOS SDK driver parameters

Buildsheet of supported features

GCC aarch64 cross compiler for windows

GCC aarch64 cross compiler for linux

Manifest of software components used with license details

Release Information

Thank you for your interest in the AM62L FREERTOS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.


  • The SDK includes a real-time multitasking kernel, examples and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.


What's new

  • Critical Bug Fixes
Software development kit (SDK)

AM62L-LINUX-RT-SDK — Linux RT SDK for AM62L family of devices

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

AM62L-LINUX-RT-SDK — Linux RT SDK for AM62L family of devices

close
Version: 12.01.00.05.03
Release date: Jul 31, 2026

AM62L LINUX RT SDK - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 checksum

AM62L LINUX RT SDK Jailhouse Hypervisor - SD card image

SHA-256 checksum

AM62L LINUX RT SDK Debian Trixie - SD card image

SHA-256 checksum

AM62L LINUX RT SDK Buildroot - SD card image

SHA-256 checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

Documentation

Quick Start Guide for the AM62L EVM board

Learn how to build embedded Linux systems using AM62L processors

Yocto SDK user manual for developers

Instructions to build Linux image for AM62L EVM using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

AM62L LINUX RT SDK for Yocto Linux - Software manifest

AM62L LINUX RT SDK for Jailhouse Hypervisor - Software manifest

AM62L LINUX RT SDK for Debian Linux - Software manifest

AM62L LINUX RT SDK for Buildroot Linux - Software manifest

Build Sheet of supported features for AM62Lx

AM62L LINUX RT SDK - Software Bill of Materials information for Yocto and Buildroot distributions

Release Information

AM62L Linux RT SDK

AM62L LINUX RT SDK is a software package from Texas Instruments that gives developers everything needed to build and run applications on TI embedded processors. It is designed for Linux-based systems and includes pre-built demos, benchmarks, and development tools to help you get started quickly. The SDK works consistently across TI's processor family, so code and tools developed for one device can be reused on others with minimal rework.


Latest Development Downloads – CI/CD

AM62L Downloads

In addition to official SDK releases, TI provides periodic builds available for download. These builds are generated automatically and include the latest bug fixes and new features as soon as they are merged into the code base without waiting for the next scheduled SDK release. If you hit a bug during development, a periodic CI/CD build may already contain the fix. This is intended for local development use and lets you keep moving without being blocked by an open issue. The periodic downloads is not a replacement for the official Processors SDK releases which have full documentation, training and support.

What's new

  • Second 2026 LTS Reference Release Including RT combined branch model with U-Boot 2026.01 Bootloaders and 6.18.38 Kernel (Including RT)
  • Power Management: Support for active power saving using Standby and Deep Standby Mode
  • Security: Post Quantum Cryptography alogrithms and full Secure Boot Chain on HS-SE variants
  • Support for multiple Linux distributions, such as Yocto (wrynose LTS), Debian (Trixie) based on Armbian framework, and Buildroot (2026.05).
  • LVGL (Light and Versatile Graphics Library) version 9.4 out-of-the-box (OOB) on Yocto, also supported on Buildroot and Debian. Slint example demos on Yocto.
  • New webserver out-of-box demo showcases Audio Classification and Speech-to-Text demos.
  • Jailhouse support with Kernel v6.18.38 with Yocto
  • Snagfactory version 2.6.1 support
  • SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)
Software development kit (SDK)

AM62L-LINUX-SDK — Linux SDK for AM62L family of devices

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

AM62L-LINUX-SDK — Linux SDK for AM62L family of devices

close
Version: 12.01.00.05.03
Release date: Jul 31, 2026

AM62L LINUX SDK - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 checksum

AM62L LINUX SDK Jailhouse Hypervisor - SD card image

SHA-256 checksum

AM62L LINUX SDK Debian Trixie - SD card image

SHA-256 checksum

AM62L LINUX SDK Buildroot - SD card image

SHA-256 checksum

Get access to latest bug fixes and feature enhancements with Yocto build environment

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

Documentation

Quick Start Guide for the AM62L EVM board

Learn how to build embedded Linux systems using AM62L processors

Yocto SDK user manual for developers

Instructions to build Linux image for AM62L EVM using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

AM62L LINUX SDK for Yocto Linux - Software manifest

AM62L LINUX SDK for Jailhouse Hypervisor - Software manifest

AM62L LINUX SDK for Debian Linux - Software manifest

AM62L LINUX SDK for Buildroot Linux - Software manifest

Build Sheet of supported features for AM62Lx

AM62L LINUX SDK - Software Bill of Materials information for Yocto and Buildroot distributions

Release Information

AM62L Linux SDK

AM62L LINUX SDK is a software package from Texas Instruments that gives developers everything needed to build and run applications on TI embedded processors. It is designed for Linux-based systems and includes pre-built demos, benchmarks, and development tools to help you get started quickly. The SDK works consistently across TI's processor family, so code and tools developed for one device can be reused on others with minimal rework.


Latest Development Downloads – CI/CD

AM62L Downloads

In addition to official SDK releases, TI provides periodic builds available for download. These builds are generated automatically and include the latest bug fixes and new features as soon as they are merged into the code base without waiting for the next scheduled SDK release. If you hit a bug during development, a periodic CI/CD build may already contain the fix. This is intended for local development use and lets you keep moving without being blocked by an open issue. The periodic downloads is not a replacement for the official Processors SDK releases which have full documentation, training and support.

What's new

  • Second 2026 LTS Reference Release Including RT combined branch model with U-Boot 2026.01 Bootloaders and 6.18.38 Kernel (Including RT)
  • Power Management: Support for active power saving using Standby and Deep Standby Mode
  • Security: Post Quantum Cryptography alogrithms and full Secure Boot Chain on HS-SE variants
  • Support for multiple Linux distributions, such as Yocto (wrynose LTS), Debian (Trixie) based on Armbian framework, and Buildroot (2026.05).
  • LVGL (Light and Versatile Graphics Library) version 9.4 out-of-the-box (OOB) on Yocto, also supported on Buildroot and Debian. Slint example demos on Yocto.
  • New webserver out-of-box demo showcases Audio Classification and Speech-to-Text demos.
  • Jailhouse support with Kernel v6.18.38 with Yocto
  • Snagfactory version 2.6.1 support
  • SBOM support: SPDX 3.0 (Yocto) and CycloneDX (Buildroot)
Software development kit (SDK)

AM62L-ZEPHYR-SDK — Zephyr SDK for AM62L family of devices

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

AM62L-ZEPHYR-SDK — Zephyr SDK for AM62L family of devices

close
Version: 1.00.00.02
Release date: Oct 30, 2026
Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

Documentation

Documentation - START HERE

Supported features in the platform

AM62L Zephyr SDK SBOM Package

Software manifest with license details

Release Information

Thank you for your interest in the AM62L Zephyr Software Development Kit (SDK). The AM62L Zephyr SDK provides a unified, comprehensive software platform designed to simplify development and accelerate time to market across TI’s embedded processor portfolio. The SDK brings together everything developers need to get started, including:

  • Zephyr RTOS Support: Integrated Zephyr source code with support for the AM62L family of devices.
  • Drivers & Samples: A comprehensive collection of device drivers, standard samples, and extended TI-specific examples.
  • Demos & Reference Designs: Ready-to-use demo applications showcasing key device capabilities and reference implementations to accelerate product development.
  • Development & Debug Tools: Integrated support for programming, flashing, and debugging AM62L devices.

While the specific SDK content may vary depending on individual device capabilities, all TI Zephyr SDK releases follow a consistent structure and development experience across TI’s broad embedded processor portfolio.

What's new

  • Zephyr v4.4.0
  • OpenOCD v0.12.0
  • SCMI-based PM / Clock Management, PSCI
  • GPIO, I2C, UART, McSPI, OSPI NOR, ADC, MMC-SD
  • ECAP, EPWM, EQEP, WDT, RTC, DMTIMER
  • SDIO, MCAN, DSS Nano, USB, VTM
  • CPSW (PKTDMA)
  • LVGL
Design tool

TMDS62LEVM-PINMUX-SYSCFG-DESIGN-TOOL — TMDS62LEVM Pinmux syscfg file

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

TMDS62LEVM-PINMUX-SYSCFG-DESIGN-TOOL — TMDS62LEVM Pinmux syscfg file

close
Version: 1.0
Release date: Dec 10, 2025
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

Documentation

Release Information

Initial Version

IDE, configuration, compiler or debugger

CLOCKTREE-AM62L — Clock tree configuration for AM62L

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

CLOCKTREE-AM62L — Clock tree configuration for AM62L

close
Version: 1.0.0
Release date: Jan 1, 2025
Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

Release Information

Clock tree configuration tool for AM62L

IDE, configuration, compiler or debugger

DDR-CONFIG-AM62L — DDR Configuration Tool

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

DDR-CONFIG-AM62L — DDR Configuration Tool

close
Version: 0.10.32
Release date: May 5, 2025
Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

Release Information

This tool is intended to simplify the process of configuring the DDR Subsystem Controller and PHY to interface with DRAM memory devices.

What's new

  • added tool version to output files
  • updated warning messages for frequency settings
  • set CA Parity to disabled by default in AM64x/AM62x/AM62Lx DDR4 configurations. AM62Lx does not support CA Parity, and thus must be disabled.
Online training

AM62L-ACADEMY — AM62Lx Academy

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

AM62L-ACADEMY — AM62Lx Academy

close
Version: 11.00.00.00
Release date: Feb 28, 2025
Products
Multimedia & industrial networking SoCs
AM62L — Low-power Arm® Cortex®-A53 SoC with display for IOT, HMI and general purpose applications
Hardware development
Evaluation board
TMDS62LEVM — AM62L evaluation module

Release Information

First version of the AM62Lx Academy.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* EVM User's guide AM62L EVM User's Guide (Rev. B) Oct 10, 2025
Application note Enable PipeWire on TI Sitara Devices PDF | HTML Jun 8, 2026
User guide AM62L Power Visualizer User's Guide PDF | HTML Dec 5, 2025
Product overview TMDS62LEVM Design Package Content Overview PDF | HTML Sep 3, 2025
User guide AM62L Evaluation Module Quick Start Guide May 6, 2025
Certificate TMDS62LEVM EU Declaration of Conformity (DoC) Dec 11, 2024

Related design resources

Hardware development

DAUGHTER CARD
AM62L-EVSE-DEV-EVM — AM62L EVSE evaluation module
EVALUATION BOARD
M2-CC3351 — SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module

Software development

OPERATING SYSTEM (OS)
TRZN-3P-TORIZON-OS — Torizon OS ready-to-use industrial embedded Linux distribution

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos