TMDSDOCK28379D

F28379D Delfino Experimenter Kit

TMDSDOCK28379D

Order now

Overview

TMDSDOCK28379D is a HSEC180 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2837x and Piccolo F2807x series of microcontroller products. The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device signals are available using a series of header pins.

Features

Hardware Features

  • TMDSCNCD28379D: TMS320F28379D HSEC180 based controlCARD
    • Isolated XDS100v2 USB-to-JTAG Debug Probe enables real-time in-system programming and debugging
  • Bread-board like baseboard with HSEC180 controlCARD female connector
    • Header pin access to key MCU signals
    • Breadboard area for customizable routing/prototyping
    • Board power can be provided by the provided USB cable or a 5V barrel supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28379D

Software Features

Get Started

  • Delfino F28379D controlCARD
  • HSEC180 Docking Station baseboard
  • 2 x USB Cable - A Male to Mini B Male
  • USB Cable - A Male to Micro B Male

Automotive body & lighting MCUs
TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM

 

Automotive powertrain, zonal & chassis control MCUs
TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28379D-Q1 Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

 

DC/DC converters
TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

 

ESD protection diodes
TPD4E001-Q1 Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

 

Linear & low-dropout (LDO) regulators
TPS730 200-mA, low-dropout voltage regulator with enable

 

Load switches
TPS2051B 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

 

Noninverting buffers & drivers
SN74ALVC244 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs

 

Precision op amps (Vos<1mV)
OPA4350 Quad, single-supply, rail-to-rail, high speed, low noise operational amplifier

 

Real-time digital power MCUs
F28377D-SEP Radiation-tolerant, 32-bit MCU with 800MIPs and dual C28 and CLA cores with 1MB flash TMS320F28075 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28076 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM TMS320F28374D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28374S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28379D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379S C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16-

 

Supply-voltage supervisors
TPS3702 High-accuracy window voltage detector for overvoltage and undervoltage monitoring
Download View video with transcript Video

Order & start development

Development kit

TMDSDOCK28379D — F28379D Delfino Experimenter Kit

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSDOCK28379D F28379D Delfino Experimenter Kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* EVM User's guide Delfino TMS320F28379D controlCARD R1.3 (Rev. B) PDF | HTML Jun 14, 2022
User guide TMS320F2837xD Dual-Core Microcontrollers Technical Reference Manual (Rev. K) PDF | HTML May 28, 2024
Errata TMS320F2837xD Dual-Core Real-Time MCUs Silicon Errata (Rev. N) PDF | HTML May 15, 2024
User guide C2000 Position Manager PTO Library (Rev. E) PDF | HTML Feb 3, 2022
Certificate TMDSDOCK28379D EC Declaration of Conformity (DoC) (Rev. A) Jan 2, 2019
White paper Charging stations: Toward an EV support infrastructure May 9, 2017
White paper Designing the Next Generation of Industrial Drive and Control Systems (Rev. A) Sep 12, 2016

Related design resources

Hardware development

DAUGHTER CARD
TMDSCNCD28379D F28379D development kit for C2000™ Delfino MCU controlCARD™

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE)
SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE C2000Ware for C2000 MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos