TMDSHVBLPFCKIT

TMDSHVBLPFCKIT

Order now

Overview

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSHVBLPFCKIT is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28035.  The bridgeless power factor correction kit is intended for designers working on high power AC to DC rectification systems. This kit features full digital control of PFC power stage, and supports 95-260Vrms (AC) input, with a 400VDC / 300W output. Complete documentation of the kit includes schematics and user’s guide, as well as software packages for current control loops, voltage control loops, over-voltage protection, soft-start and inrush current limiting.

Features

Hardware Features

  • Input Voltage (AC Line): 95V (Min) to 240V (Max), 47~63Hz
  • 400Vdc Output
  • 300 Watts Output Power
  • Full Load efficiency greater than 93%
  • Power factor at 50% or greater load – 0.98 (Min)
  • PWM frequency 200kHz
  • Hardware Files are in controlSUITE at development_kits\BLPFC_v1.0

Software Features

Get Started

  • Follow the Quick Start Guide included in the kit
  • Or included in controlSUITE at C:\ti\controlSUITE\development_kits\BLPFC_v1.0

Automotive body & lighting MCUs
TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA

 

Automotive powertrain, zonal & chassis control MCUs
TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

 

Real-time digital power MCUs
TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

 

Real-time motor control & automation MCUs
TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash
Download View video with transcript Video

Order & start development

Evaluation board

TMDSHVBLPFCKIT — HV Bridgeless PFC Developer's Kit

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-BLPFC Bridgeless Power Factor Correction Converter
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSHVBLPFCKIT HV Bridgeless PFC Developer's Kit

close
Version: null
Release date:
Hardware development
Reference design
TIDM-BLPFC Bridgeless Power Factor Correction Converter
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate TMDSHVBLPFCKIT EU Declaration of Conformity (DoC) Jan 2, 2019
White paper Implementing peak current mode control of a switch-mode power supply Jun 22, 2012

Related design resources

Hardware development

DAUGHTER CARD
TMDSCNCD28035ISO Piccolo TMS320F28035 Isolated controlCARD

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos