TIDM-BLPFC

TIDM-BLPFC

Design files

Overview

This design is a digitally controlled, bridgeless, 300W, power factor correction (PFC) converter. The distinguishing characteristic of a bridgeless PFC converter is that it eliminates the need for a diode bridge at the input. This reduces power losses that normally occur in a diode bridge and, as a result, improves overall system efficiency. For this design, a C2000™ Piccolo™ TMS320F28035 microcontroller (MCU) is the digital controller for the PFC converter, controlling the two boost power stages that comprise the bridgeless PFC converter. By operating the stages alternatively during the positive and negative half cycles of the AC mains voltage, the Piccolo MCU implements both the AC-to-DC rectification as well as power factor control. This design achieves full load efficiency greater than 93% and power factor of greater than 0.98 at 50% or greater load.

Features

  • Full digital control of bridgeless PFC power converter
  • 95 VAC to 265 VAC input voltage range
  • 400 VDC bus output operating up to 300 W
  • Full load efficiency greater than 93% and power factor of 0.98 at 50% or greater load
  • C2000™ Piccolo™ TMS320F28035 MCU is the digital controller, operating the bridgeless PFC power converter at a PWM frequency of 200 KHz
  • Fully-functional evaluation board includes software, hardware design files, quick start graphical interface and step-by-step documentation
NOTE: Software for this board is located inside the controlSUITE™ software package. Download controlSUITE at ti.com/controlsuite. Once installed, navigate to "High Voltage Bridgeless PFC Developers Kit" under the Development Tools -> Digital Power section.

Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR673.PDF (86 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC449.ZIP (81 KB)

Design file that contains information on physical board layer of design PCB

TIDR674.PDF (332 KB)

PCB layer plot file used for generating PCB design layout

TIDR672.PDF (259 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28035-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28035C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSHVBLPFCKIT — HV Bridgeless PFC Developer's Kit

This design is a digitally controlled, bridgeless, 300W, power factor correction (PFC) converter. The distinguishing characteristic of a bridgeless PFC converter is that it eliminates the need for a diode bridge at the input. This reduces power losses that normally occur in a diode bridge and, as a (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-BLPFC Bridgeless Power Factor Correction Converter
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSHVBLPFCKIT HV Bridgeless PFC Developer's Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDM-BLPFC Bridgeless Power Factor Correction Converter

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Application note Digitally Controlled Bridgeless Power Factor Correction (BL PFC) using C2000 MCU (Rev. A) PDF | HTML Oct 29, 2020
User guide Digitally Controlled BL PFC Converter Quick Start Guide May 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos