TPD12S016PWREVM

TPD12S016PWR Evaluation Module

TPD12S016PWREVM

Order now

Overview

The TPD12S016 is a single-chip HDMI interface device with auto-direction sensing I2C voltage level shift buffers, load switch, and integrated high-speed ESD protection clamps. The device pin mapping matches the HDMI Type D connector with four differential pairs. This device offers eight low-capacitance ESD clamps, allowing HDMI 1.4 data rates. The integrated ESD circuits provide good matching between each differential signal pair, which allows an advantage over discrete ESD solutions where variations between ESD protection clamps degrade the differential signal quality. The TPD12S016 provides a current limited 5 V output (5V_OUT) for sourcing the HDMI power line. The current limited 5 V output supplies up to 55 mA to the HDMI receiver. The control of 5V_OUT and the hot plug detect (HPD) circuitry is independent of the LS_OE control signal and is controlled by the CT_HPD pin. This independent control enables the detection scheme (5V_OUT + HPD) to be active before enabling the HDMI link. An internal 3.3V node powers the CEC pin eliminating the need for an onboard 3.3V supply.

The TPD12S016 integrates all the external termination resistors at the HPD, CEC, SCL, and SDA lines. There are three non-inverting bi-directional translation circuits for the SDA, SCL, and CEC lines. Each have a common power rail (VCCA) on the A side from 1.1 V to 3.6V. On the B side, the SCL_B and SDA_B each have an internal 1.75 kΩ pullup connected to the regulated 5 V rail (5V_OUT). The SCL and SDA pins meet the I2C specification and drive up to 750 pF capacitive loads exceeding the HDMI1.4 specifications. The CEC_B pin has an internal 27 kΩ pullup to the internal 3.3 V supply rail. The HPD_B port has a glitch filter to avoid false detection due to plug bouncing during the HDMI connector insertion.

Features
  • Confirms to HDMI Compliance Tests without any External Components
  • Supports HDMI1.4 Data Rate
  • Match Class D and Class C pin mapping
  • Eight channel ESD lines for four differential pairs with ultra-low differential capacitance matching (0.05pF)
  • On-chip load switch with 55mA current limit feature at the HDMI 5V_OUT pin.
  • Auto-direction sensing I2C level shifter with one-shot circuit to drive long HDMI cable (750pF Load)
  • Back-drive protection on HDMI connector side ports
  • Integrated pull-up and pull-down resistors per HDMI specification
  • IEC61000-4-2 (Level 4) ESD Performance at all external pins
  • Space Saving 24-pin RKT Package (2mm х 4mm) and 24-TSSOP Package
HDMI, DisplayPort & MIPI ICs
TPD12S015 HDMI companion chip with step-up Con-Verter, I2C level shifter, and high-speed ESD clamps TPD12S015A HDMI companion chip w/ Step-up DC-DC, I2C level shifter & high-speed ESD clamps for Portable Apps TPD12S016 Value-line HDMI companion chip for Portable applications
Download View video with transcript Video

Order & start development

Evaluation board

TPD12S016PWREVM — TPD12S016PWR Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPD12S016PWREVM TPD12S016PWR Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPD12S016EVM Sep 23, 2011
Certificate TPD12S016PWREVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos