TPS22918EVM

TPS22918EVM

Order now

Overview

The TPS22918 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22918 load switch. The TPS22918EVM allows the user to apply different input voltages (1 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22918. Parameters such as the on-resistance, rise time, and output pull-down resistance can be easily and accurately evaluated.

Features
  • Input voltage range: 1 V to 5.5 V
  • Input Current Range: 0 A to 2 A
  • Access to the VIN, VOUT, GND, QOD and ON pins
  • Ability to adjust the QOD resistance using on board jumpers
  • VIN and VOUT Sense connections for measuring VIN, VOUT, RON or rise time
Load switches
TPS22918 5.5-V, 2-A, 52-mΩ load switch with adj. rise time and adj. output discharge TPS22918-Q1 1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg
Download View video with transcript Video

Order & start development

Evaluation board

TPS22918EVM — TPS22918 5.5V, 2A, 52mΩ On-Resistance Load Switch Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS22918EVM TPS22918 5.5V, 2A, 52mΩ On-Resistance Load Switch Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS22918 Load Switch Evaluation Module User's Guide Mar 15, 2016
Certificate TPS22918EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos