TPS23752EVM-145

TPS23752EVM-145

Order now

Overview

The Texas Instruments TPS23752EVM-145 evaluation module (EVM) helps designers evaluate the performance of the TPS23752 IEEE 802.3at PoE Interface and Green-mode DC/DC Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Features
  • Ethernet Alliance certified for receiving Class 4 power
  • Power over Ethernet (PoE) powered device and DC/DC controller with ECO mode technology and sleep mode
  • Powers up to 25.5 W PDs
  • Robust 100 V, 0.5 ohm hotswap MOSFET
  • High efficiency and Eco-mode
  • Synchronous rectifier disable signal
  • PowerPadTM TSSOP packages
  • IEEE 802.3at classification with status flag
  • Complete PoE interface plus DC/DC controller
  • Adapter ORing support
  • Programmable frequency
  • TPS23752 supports ultra-low power sleep modes
Powered devices
TPS23752 IEEE 802.3at PoE interface with flyback DC-DC controller and Sleep Mode Feature
Download View video with transcript Video

Order & start development

Evaluation board

TPS23752EVM-145 — TPS23752 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS23752EVM-145 TPS23752 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS23752EVM-145 EVM: Evaluation Module for TPS23752 Jul 28, 2012
Certificate TPS23752EVM-145 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos