Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS23752

ACTIVE

Product details

PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2 PD power level 13W, 25W DC/DC control PD and DC/DC Vin (max) (V) 57 Vin (min) (V) 9.2 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 450 Features Primary-side adapter priority, Sleep Mode, Thermal shutdown, VFO Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2 PD power level 13W, 25W DC/DC control PD and DC/DC Vin (max) (V) 57 Vin (min) (V) 9.2 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 450 Features Primary-side adapter priority, Sleep Mode, Thermal shutdown, VFO Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • IEEE 802.3at Classification With Status Flag
  • High Efficiency Solutions Over Wide Load Range
  • Powers Up to 25.5 W PDs
  • Robust 100 V, 0.5 Ω Hotswap MOSFET
  • Synchronous Rectifier Disable Signal
  • PowerPAD™ TSSOP Packages
  • Complete PoE Interface Plus DC-DC Controller
  • Adapter ORing Support
  • Programmable Frequency
  • TPS23752 Supports Ultra-Low Power Sleep Modes
  • –40°C to 125°C Junction Temperature Range
  • IEEE 802.3at Classification With Status Flag
  • High Efficiency Solutions Over Wide Load Range
  • Powers Up to 25.5 W PDs
  • Robust 100 V, 0.5 Ω Hotswap MOSFET
  • Synchronous Rectifier Disable Signal
  • PowerPAD™ TSSOP Packages
  • Complete PoE Interface Plus DC-DC Controller
  • Adapter ORing Support
  • Programmable Frequency
  • TPS23752 Supports Ultra-Low Power Sleep Modes
  • –40°C to 125°C Junction Temperature Range

The TPS23751 is a 16-pin integrated circuit that combines a Power-over-Ethernet (PoE) powered device (PD) interface and a current-mode DC-DC controller optimized specifically for applications requiring high efficiency over a wide load range.

The PoE interface implements type-2 hardware classification per IEEE 802.3at. It also includes an auxiliary power detect (APD) input and a disable function (DEN). A 0.5-Ω, 100-V pass MOSFET minimizes heat dissipation and maximizes power utilization.

The DC-DC controller features internal soft-start, a bootstrap startup current source, current-mode control with slope compensation, blanking, and current limiting. Efficiency is enhanced at light loads by disabling synchronous rectification and entering variable frequency operation (VFO).

The TPS23752 is a 20-pin extended version of the TPS23751 with the addition of a Sleep Mode feature. Sleep Mode disables the converter to minimize power consumption while still generating the Maintain Power Signature (MPS) required by IEEE802.3at.

The TPS23751 is a 16-pin integrated circuit that combines a Power-over-Ethernet (PoE) powered device (PD) interface and a current-mode DC-DC controller optimized specifically for applications requiring high efficiency over a wide load range.

The PoE interface implements type-2 hardware classification per IEEE 802.3at. It also includes an auxiliary power detect (APD) input and a disable function (DEN). A 0.5-Ω, 100-V pass MOSFET minimizes heat dissipation and maximizes power utilization.

The DC-DC controller features internal soft-start, a bootstrap startup current source, current-mode control with slope compensation, blanking, and current limiting. Efficiency is enhanced at light loads by disabling synchronous rectification and entering variable frequency operation (VFO).

The TPS23752 is a 20-pin extended version of the TPS23751 with the addition of a Sleep Mode feature. Sleep Mode disables the converter to minimize power consumption while still generating the Maintain Power Signature (MPS) required by IEEE802.3at.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet TPS2375x IEEE 802.3at PoE Interface With Flyback DC-DC Controller datasheet (Rev. E) PDF | HTML Jan 26, 2018
Application note PoE Powered Devices Debug Guidelines PDF | HTML Jul 19, 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML Apr 29, 2021
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article Maximizing PoE PD efficiency on a budget PDF | HTML Nov 10, 2015
Application note Lightning Surge Considerations for PoE Powered Devices Apr 30, 2015
Application note TPS23752 Maintain Power Signature Operation in Sleep Mode Apr 12, 2013
Application note High Efficiency Class 4 PoE Powered Device Mar 23, 2011
Application note Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) Feb 9, 2009
Application note Designing an EMI Compliant PoE with Isolated Flyback May 20, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS23752EVM-145 — TPS23752 Evaluation Module

The Texas Instruments TPS23752EVM-145 evaluation module (EVM) helps designers evaluate the performance of the TPS23752 IEEE 802.3at PoE Interface and Green-mode DC/DC Controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SLUC480 — PoE PD Efficiency Calculator

Supported products & hardware
Reference design

PMP30290 — 18.5V to 57V Aux-Input to 5.3V, 10W PoE Isolated Sync-Flyback Reference Design

This compact reference design is a typical PoE application, supplying 10W at 5.3V from Ethernet power. Data filter, external auxiliary input and EMI filter are all on board. The synchronous rectification improves the efficiency, important at only 5.3V output voltage.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos