TPS23754EVM-420

TPS23754EVM-420

Order now

Overview

TPS23754EVM-420 contains evaluation and reference circuitry for the TPS23754, which is a Class 4 (25.5 W) PoE PD + PWM Controller. The TPS23754 is targeted at wide Vin aplications (24 V - 60 V) in isolated converter topologies and is compliant with the IEEE 802.3at Power over Ethernet (PoE) standard. This synchronous flyback EVM contains input and output power connectors and an array of on board test points for circuit evaluation. An active clamp forward, 12-V, 30-W EVM (TPS23754EVM-383) is also available.

Features
  • Efficient, general market design
  • Self driven, synchronous rectified secondary
  • 25-W output power from power over ethernet (PoE), 30-W output power from a 48-V adapter
  • Operates from either PoE or external adaptors (24 and 48 V)
  • 5-V output voltage
MOSFETs
CSD17501Q5A — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm

 

Powered devices
TPS23754 — IEEE 802.3at, high efficiency, PoE interface and DC/DC controller TPS23754-1 — IEEE 802.3at PoE interface and isolated converter controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS23754EVM-420 — 20-57V Vin, 5V Vout High Power Evaluation Module for TPS23754

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS23754EVM-420 — 20-57V Vin, 5V Vout High Power Evaluation Module for TPS23754

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS23754EVM-420 EVM: Evaluation Module for TPS Apr 17, 2009
Certificate TPS23754EVM-420 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos