TPS2410EVM

TPS2410EVM

Order now

Overview

The TPS2410EVM is an Evaluation module set up to wire-OR two power supplies for redundant power to a load using two TPS2410s and MOSFETs.

Features

A 5 V supply is used to power status LEDs. It is jumper selected to power VDD on the TPS2410 and the glitch circuit if the control voltage is less than 3.0 V. The status outputs turn on LEDs to give a visual condition of the system, fault, power good, and gate status. The Glitch maker, discussed in the test methods section of the user's guide, applies a 1 ohm load to the input supply for 100 us. This disruption allows the user to scope test points and observe system recovery. The RSET resistor is used to program the turn-off point of the TPS2410. The Filter compensates for system noise. The UV and OV cicuits set permissible limits for input operating voltage.

Ideal diode & ORing controllers
TPS2410 0.8-V to 16.5-V 1.2A IQ 290-uA Igate source N+1 and OR-ing power rail controller TPS2411 0.8-V to 16.5-V 1.2A IQ 293-uA Igate source N+1 and OR-ing power rail controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS2410EVM — TPS2410 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2410EVM TPS2410 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS2410EVM and TPS2411EVM User's Guide (Rev. B) Sep 12, 2019
Certificate TPS2410EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos