Home Power management Power protection switches & controllers Ideal diode & ORing controllers

TPS2410

ACTIVE

Product details

Vin (max) (V) 16.5 Vin (min) (V) 0.8 FET External single FET Device type ORing controller Number of channels 1 Rating Catalog Features Linear control, MUX control, Power good signal, Reverse current blocking Imax (A) 250 Iq (typ) (mA) 1.2 Iq (max) (mA) 7 IGate source (typ) (µA) 290 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 Design support EVM, Reference Design VGS (max) (V) 11.5 Product type ORing controller
Vin (max) (V) 16.5 Vin (min) (V) 0.8 FET External single FET Device type ORing controller Number of channels 1 Rating Catalog Features Linear control, MUX control, Power good signal, Reverse current blocking Imax (A) 250 Iq (typ) (mA) 1.2 Iq (max) (mA) 7 IGate source (typ) (µA) 290 IGate source (max) (µA) 350 IGate sink (typ) (mA) 5 IGate pulsed (typ) (A) 2.35 Operating temperature range (°C) -40 to 85 Design support EVM, Reference Design VGS (max) (V) 11.5 Product type ORing controller
UQFN (RMS) 14 6.25 mm² (2.5 mm × 2.5 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Control external FET for N+1 and ORing
  • Wide supply voltage range of 3 V to 16.5 V
  • Controls buses from 0.8 V to 16.5 V
  • Linear or on/off control method
  • Internal charge pump for N-channel MOSFET
  • Rapid device turnoff protects bus integrity
  • Positive gate control on hot insertion
  • Soft turn on reduces bus transients
  • Input voltage monitoring
  • Shorted gate monitor
  • MOSFET control-state indicator
  • Industrial temperature range: –40°C to 85°C
  • Industry-standard 14-Pin TSSOP package
  • Control external FET for N+1 and ORing
  • Wide supply voltage range of 3 V to 16.5 V
  • Controls buses from 0.8 V to 16.5 V
  • Linear or on/off control method
  • Internal charge pump for N-channel MOSFET
  • Rapid device turnoff protects bus integrity
  • Positive gate control on hot insertion
  • Soft turn on reduces bus transients
  • Input voltage monitoring
  • Shorted gate monitor
  • MOSFET control-state indicator
  • Industrial temperature range: –40°C to 85°C
  • Industry-standard 14-Pin TSSOP package

The TPS241x controller, in conjunction with an external N-channel MOSFET, emulates the function of a low forward-voltage diode. The device can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses. The TPS2410 provides a linear turn-on control while the TPS2411 has an on/off control method.

Applications for the TPS2410x include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. These redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug. A TPS241x and N-channel MOSFET provide this function with less power loss than a schottky diode.

Accurate voltage sensing, programmable fast turn-off threshold, and input filtering allow operations to be tailored for a wide range of implementations and bus characteristics.

A number of monitoring features are provided to indicate voltage bus UV/OV, ON/OFF state, and a shorted MOSFET gate.

The TPS241x controller, in conjunction with an external N-channel MOSFET, emulates the function of a low forward-voltage diode. The device can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses. The TPS2410 provides a linear turn-on control while the TPS2411 has an on/off control method.

Applications for the TPS2410x include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. These redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug. A TPS241x and N-channel MOSFET provide this function with less power loss than a schottky diode.

Accurate voltage sensing, programmable fast turn-off threshold, and input filtering allow operations to be tailored for a wide range of implementations and bus characteristics.

A number of monitoring features are provided to indicate voltage bus UV/OV, ON/OFF state, and a shorted MOSFET gate.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LM74703-Q1 ACTIVE Automotive ideal diode controller with FET good output Wider voltage range and FETGOOD output to indicate external MOSFET health status

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS241x Full Featured N+1 and ORing Power Rail Controller datasheet (Rev. E) PDF | HTML Oct 9, 2019
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML Oct 5, 2021
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2410EVM — TPS2410 Evaluation Module

The TPS2410EVM is an Evaluation module set up to wire-OR two power supplies for redundant power to a load using two TPS2410s and MOSFETs.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
UQFN (RMS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos