TPS2595EVM

TPS2595EVM

Order now

Overview

The TPS2595EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2595 eFuse device. The EVM allows the user to apply different input voltages (2.7V to 18V) under different loading conditions (0A to 4A) to the TPS2595. Output, input, load current monitor and switching waveforms can be monitored on the EVM.

Features
  • Access to the VIN, VOUT, EN, DVDT, ILM, GND, and FLTb pins of the TPS2595 eFuse device
  • VIN input voltage range: 2.7V to 18V
  • 4A maximum continuous switch current operation
  • Onboard CIN, COUT, and Cdvdt capacitors, input TVS protection
  • Different Current Limit settings available using jumpers
eFuses (integrated hot swaps)
TPS2595 — 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package
Download View video with transcript Video

Order & start development

Evaluation board

TPS2595EVM — TPS2595 eFuse Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2595EVM — TPS2595 eFuse Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS2595EVM eFuse Evaluation Board Nov 29, 2017
Certificate TPS2595EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos