Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS2595

ACTIVE

Product details

Vabsmax_cont (V) 20 Vin (max) (V) 18 Vin (min) (V) 2.7, 3 Current limit (max) (A) 4 Current limit (min) (A) 0.5 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Quick output discharge, Thermal shutdown, adjustable UVLO UL recognition IEC62368, UL2367 Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 34 Overvoltage response Clamp, Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.000175 Quiescent current (Iq) (max) (A) 0.00025 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 20 Vin (max) (V) 18 Vin (min) (V) 2.7, 3 Current limit (max) (A) 4 Current limit (min) (A) 0.5 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Quick output discharge, Thermal shutdown, adjustable UVLO UL recognition IEC62368, UL2367 Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 34 Overvoltage response Clamp, Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.000175 Quiescent current (Iq) (max) (A) 0.00025 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Wide Input Voltage Range: 2.7 V to 18 V
    • 20 V Absolute Maximum
    • 3 V to 18 V for TPS2595x5 Version
  • Low On-Resistance: RON = 34 mΩ (Typical)
  • Fast Overvoltage Protection Clamp (3.8-V, 5.7-V, and 13.7-V options) With a Response Time of 5 µs (Typical)
  • TPS2595x0, TPS2595x1, TPS2595x5: Active High Enable Input With Adjustable Undervoltage Lockout (UVLO)
  • TPS2595x3: Active Low Enable Input With Adjustable Overvoltage Lockout (OVLO)
  • Adjustable Current Limit With Load Current Monitor Output (ILM)
    • Current Range: 0.5 A to 4 A
    • Current Limit Accuracy: ±7.5%
  • Adjustable Output Slew Rate Control (dVdt)
  • Over Temperature Protection (OTP)
  • Fault Indication Pin (FLT )
  • UL 2367 Recognition – File No. E169910
    • RILM >= 487 Ω (4.42 A maximum)
  • IEC 62368-1 Certified
  • Safe During Single Point Failure Test (IEC 62368-1)
    • ILM Pin Open/Short Detection
  • Wide Input Voltage Range: 2.7 V to 18 V
    • 20 V Absolute Maximum
    • 3 V to 18 V for TPS2595x5 Version
  • Low On-Resistance: RON = 34 mΩ (Typical)
  • Fast Overvoltage Protection Clamp (3.8-V, 5.7-V, and 13.7-V options) With a Response Time of 5 µs (Typical)
  • TPS2595x0, TPS2595x1, TPS2595x5: Active High Enable Input With Adjustable Undervoltage Lockout (UVLO)
  • TPS2595x3: Active Low Enable Input With Adjustable Overvoltage Lockout (OVLO)
  • Adjustable Current Limit With Load Current Monitor Output (ILM)
    • Current Range: 0.5 A to 4 A
    • Current Limit Accuracy: ±7.5%
  • Adjustable Output Slew Rate Control (dVdt)
  • Over Temperature Protection (OTP)
  • Fault Indication Pin (FLT )
  • UL 2367 Recognition – File No. E169910
    • RILM >= 487 Ω (4.42 A maximum)
  • IEC 62368-1 Certified
  • Safe During Single Point Failure Test (IEC 62368-1)
    • ILM Pin Open/Short Detection

The TPS2595xx family of eFuses (integrated FET hot swap devices) is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges, and excessive inrush current.

Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Overvoltage events are quickly limited by internal clamping circuits to a safe fixed maximum, with no external components required. The TPS259573 variant provides an option to set a user-defined overvoltage cutoff threshold.

Quick output discharge function can be implemented in the TPS2595x5 variants by connecting the OUT pin to the QOD pin.

The devices are characterized for operation over the temperature range of –40°C to +125°C.

The TPS2595xx family of eFuses (integrated FET hot swap devices) is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges, and excessive inrush current.

Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Overvoltage events are quickly limited by internal clamping circuits to a safe fixed maximum, with no external components required. The TPS259573 variant provides an option to set a user-defined overvoltage cutoff threshold.

Quick output discharge function can be implemented in the TPS2595x5 variants by connecting the OUT pin to the QOD pin.

The devices are characterized for operation over the temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS25961 ACTIVE 2.7-V to 19-V 100-mΩ eFuse with overvoltage, overcurrent and short-circuit protection Lower current
Similar functionality to the compared device.
TPS2596 ACTIVE 2.7-V to 19-V, 85mΩ, 0.13-2A eFuse with selectable over voltage protection clamp in leaded package This product has up to 2-A loads and comes in a leaded package.

Technical documentation

No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet TPS2595xx 2.7 V to 18 V, 4-A, 34-mΩ eFuse With Fast Overvoltage Protection datasheet (Rev. C) PDF | HTML Mar 19, 2018
Application brief eFuses in Smart Electricity Meters PDF | HTML Sep 1, 2020
Application brief Single Point Failure Protection for Motor Drives and PLC Systems PDF | HTML Jun 30, 2020
Certificate TPS2595 UL Certificate of Compliance IEC 62368-1 Apr 21, 2020
Certificate TPS2595 UL Certificate of Compliance UL 2367 Apr 10, 2020
Functional safety information eFuse: Safety Certification and why it Matters Mar 18, 2020
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Technical article Optimizing power density with eFuses PDF | HTML Jun 27, 2019
Technical article Minimizing input power protection for smart speakers and smart displays PDF | HTML Jun 24, 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML Apr 26, 2019
Application note Basics of eFuses (Rev. A) Apr 5, 2018
Application note Achieve Bidirectional Control and Protection Through Back-to-Back Connected eFus Dec 22, 2017
Technical article How to use load switches and eFuses in your set-top box design PDF | HTML Nov 23, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2595EVM — TPS2595 eFuse Evaluation Module

The TPS2595EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2595 eFuse device. The EVM allows the user to apply different input voltages (2.7V to 18V) under different loading conditions (0A to 4A) to the TPS2595. Output, input, load current monitor and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS259520 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCC2A.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259521 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCB5A.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259525 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCB1A.ZIP (32 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259530 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCB6A.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259531 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCB7A.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259533 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCB3A.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259535 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMCB8B.ZIP (35 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259540 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMCC1B.ZIP (61 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259541 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCB9A.ZIP (33 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259570 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCB4A.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259571 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCC0A.ZIP (72 KB) - PSpice model
Supported products & hardware
Simulation model

TPS259573 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCB2A.ZIP (31 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC704 — TPS2595xx Design Calculation Tool

Supported products & hardware
Calculation tool

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware
Reference design

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Supported products & hardware
Reference design

TIDA-010043 — Efficient, high-current, linear LED driver reference design for SpO2 and other medical applications

This reference design provides a protected, efficient (headroom-controlled), high-current (up to 1.5 A), linear (accurate and fast) light-emitting diode (LED) driver reference design to enable peripheral capillary oxygen saturation (SpO2) and other medical applications. A typical SpO2 application (...)
Supported products & hardware
Reference design

TIDA-01451 — Power Switching Reference Design for Set Top Box

The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power (...)

Supported products & hardware
Reference design

TIDA-01638 — Seamless switchover for backup power reference design

The TIDA-01638 referencedesign showcases Power MUXing with redundant power. If one power source fails, the system needs to switchover to a backup power source and provide an uninterrupted source of power to downstream loads. Therefore, power redundancy ensures that if one power supply were to fail, (...)

Supported products & hardware
Reference design

TIDA-050027 — Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings

The TIDA-050027 reference design is a power distribution solution for Television (TV) platforms. By providing a configuration that emulates common voltage rails and peripherals, this design can be used as a reference design across multiple TV power architectures including LCD and OLED TV. On the (...)

Supported products & hardware
Reference design

TIDA-050028 — VBus protection with eFuse for solid state drive modules reference design

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos