TPS2663-166EVM

Evaluation module for TPS26633 and TPS16630 eFuse in the PWP package

TPS2663-166EVM

Order now

Overview

The TPS2663-166EVM allows reference circuit evaluation of TI's TPS26633 and TPS16630 eFuse. The TPS26633 and TPS16630 devices are 4.5V -60V, 6A eFuses with integrated 31mOhm FET.

Features
  • 4.5 to 60V operating voltage range
  • 0.6A to 6A current limit programmable using onboard jumpers
  • Programmable output slew rate control, UVLO and OVP
  • Reverse Input Polarity Protection up to -60V using external N-Channel MOSFET (TPS26633 only)
  • Load protection from Surge and EFT (IEC61000-4-5 and IEC61000-4-4) (TPS26633 only)
  • Output Power Limiting Scheme (TPS26633 only)
eFuses (integrated hot swaps)
TPS1663 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting TPS2663 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting and surge protection
Download View video with transcript Video

Order & start development

Evaluation board

TPS2663-166EVM — Evaluation module for TPS26633 and TPS16630 eFuse in the PWP package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2663-166EVM Evaluation module for TPS26633 and TPS16630 eFuse in the PWP package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS2663-166EVM: Evaluation Module for TPS2663xPWP and TPS1663xPWP (Rev. A) Oct 14, 2019
Certificate TPS2663-166EVM EU Declaration of Conformity (DoC) May 20, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos