Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS2663

ACTIVE

Product details

Vabsmax_cont (V) 67 Vin (max) (V) 60 Vin (min) (V) 4.5 Current limit (max) (A) 6 Current limit (min) (A) 0.6 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Power good signal, Reverse current blocking when off, Short-circuit protection, Thermal shutdown, adjustable UVLO UL recognition IEC62368, UL2367 Overcurrent response Circuit breaker, Current limiting, Power limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 31 Overvoltage response Clamp, Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00138 Quiescent current (Iq) (max) (A) 0.0017 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 67 Vin (max) (V) 60 Vin (min) (V) 4.5 Current limit (max) (A) 6 Current limit (min) (A) 0.6 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Power good signal, Reverse current blocking when off, Short-circuit protection, Thermal shutdown, adjustable UVLO UL recognition IEC62368, UL2367 Overcurrent response Circuit breaker, Current limiting, Power limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 31 Overvoltage response Clamp, Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00138 Quiescent current (Iq) (max) (A) 0.0017 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² (6.5 mm × 6.4 mm) VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • 4.5V to 60V operating voltage, 67V absolute maximum
  • Integrated 60V, 31mΩ RON hot-swap FET
  • Reverse polarity protection and reverse current blocking support with an external N-channel FET
  • 0.6A to 6A adjustable current limit (±7%)
  • Electrical fast transients (IEC61000-4-4) immunity and load protection during surge (IEC 61000-4-5) with Class-A system performance
  • Fast reverse current blocking (0.17µs)
  • Variants with adjustable output power limiting (±6%)
  • Adjustable UVLO, OVP cutoff, output slew rate control for inrush current limiting
  • Charges large and unknown capacitive loads through thermal regulation during device power up
  • Variants with 35V and 39V maximum overvoltage clamp
  • Power Good output (PGOOD)
  • Selectable overcurrent fault response options between auto-retry and latch-off (MODE)
  • Variants with 2 times pulse overcurrent support
  • Analog current monitor (IMON) output (±6%)
  • UL 2367 recognized
    • File No. E169910
    • RILIM ≥ 3kΩ
  • IEC 62368-1 certified
  • 4.5V to 60V operating voltage, 67V absolute maximum
  • Integrated 60V, 31mΩ RON hot-swap FET
  • Reverse polarity protection and reverse current blocking support with an external N-channel FET
  • 0.6A to 6A adjustable current limit (±7%)
  • Electrical fast transients (IEC61000-4-4) immunity and load protection during surge (IEC 61000-4-5) with Class-A system performance
  • Fast reverse current blocking (0.17µs)
  • Variants with adjustable output power limiting (±6%)
  • Adjustable UVLO, OVP cutoff, output slew rate control for inrush current limiting
  • Charges large and unknown capacitive loads through thermal regulation during device power up
  • Variants with 35V and 39V maximum overvoltage clamp
  • Power Good output (PGOOD)
  • Selectable overcurrent fault response options between auto-retry and latch-off (MODE)
  • Variants with 2 times pulse overcurrent support
  • Analog current monitor (IMON) output (±6%)
  • UL 2367 recognized
    • File No. E169910
    • RILIM ≥ 3kΩ
  • IEC 62368-1 certified

The TPS2663x devices are easy to use, positive 60V and 6A eFuse with a 31mΩ integrated FET. The device features a B-FET driver to control an external N-channel FET in the system designs that require protection from input reverse polarity faults and reverse current blocking. The device incorporates robust protection features that simplify system designs requiring protection during system tests like IEC61000-4-5 industrial surge tests. The device features an adjustable output power limiting (PLIM) functionality that simplifies the system design requiring compliance in accordance to the standards like IEC61010-1 and UL1310. Additional protection features include adjustable overcurrent protection, fast short-circuit protection, output slew rate control, overvoltage protection, and undervoltage lockout.

For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. PGOOD can be used for enable and disable control of the downstream DC-DC converters. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch-off and auto-retry).

The TPS2663x devices are easy to use, positive 60V and 6A eFuse with a 31mΩ integrated FET. The device features a B-FET driver to control an external N-channel FET in the system designs that require protection from input reverse polarity faults and reverse current blocking. The device incorporates robust protection features that simplify system designs requiring protection during system tests like IEC61000-4-5 industrial surge tests. The device features an adjustable output power limiting (PLIM) functionality that simplifies the system design requiring compliance in accordance to the standards like IEC61010-1 and UL1310. Additional protection features include adjustable overcurrent protection, fast short-circuit protection, output slew rate control, overvoltage protection, and undervoltage lockout.

For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. PGOOD can be used for enable and disable control of the downstream DC-DC converters. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch-off and auto-retry).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS1663 ACTIVE 4.5-V to 60-V, 31mΩ, 0.6-6A eFuse with output power limiting No reverse current blocking always and no reverse polarity protection.

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
* Data sheet TPS2663x 60V, 6A Power Limiting, Surge Protection Industrial eFuse datasheet (Rev. G) PDF | HTML Jun 20, 2024
Certificate TPSx663 UL Certificate of Compliance IEC 62368-1 (Rev. A) Jul 24, 2025
Functional safety information TPS2663 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Dec 18, 2023
Product overview Scalable Battery Backup Subsystem With Adjustable Output (Rev. A) PDF | HTML Oct 16, 2023
Application note Reliable Startup with Large and Unknown Capacitive Loads (Rev. A) PDF | HTML Feb 7, 2022
Application note Simplifying EFT, Surge and Power-Fail Protection Circuits in PLC Systems (Rev. D) PDF | HTML May 5, 2021
Application note Parallel Operation of TPS2663 eFuses PDF | HTML Nov 16, 2020
Technical article eFuses in factory automation: all-in-one system power protection PDF | HTML Sep 15, 2020
Application brief Single Point Failure Protection for Motor Drives and PLC Systems PDF | HTML Jun 30, 2020
Certificate TPSx663 UL Certificate of Compliance UL 2367 Apr 10, 2020
Functional safety information eFuse: Safety Certification and why it Matters Mar 18, 2020
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application note Minimizing System Down-time with Smart eFuses Jun 12, 2019
Application note Backplane Power Protection in PLC Systems Jun 11, 2019
Application brief Advanced High-Side Switch With Dynamic Current Limit for IO-Link Master Jan 7, 2019
Application note Basics of eFuses (Rev. A) Apr 5, 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) Jun 20, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2663-166EVM — Evaluation module for TPS26633 and TPS16630 eFuse in the PWP package

The TPS2663-166EVM allows reference circuit evaluation of TI's TPS26633 and TPS16630 eFuse. The TPS26633 and TPS16630 devices are 4.5V -60V, 6A eFuses with integrated 31mOhm FET.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS26630-33EVM — TPS2663x eFuse Evaluation Module

The TPS26630-33EVM allows reference circuit evaluation of TI's TPS2663x eFuse. The TPS2663X devices are 4.5V - 60V, 6A Industrial eFuse with integrated FET, programmable under voltage, over voltage, input reverse polarity, over current and inrush current protection features.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2663 PSpice Transient Model (Rev. A)

SLVMD03A.ZIP (317 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC765 — TPS2663 Design Calculator

Supported products & hardware
Calculation tool

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware
Reference design

TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output (...)
Supported products & hardware
Reference design

TIDA-010076 — Daisy-chained power and data over single pair Ethernet (T1) reference design

The TIDA-010076 shows the transfer of 220-W power and 100-Mbit/s data over SPE. Communication systems in daisy-chain topology need significantly less hardware and wiring than conventional systems in star-topology. When combined with single-pair Ethernet (SPE, 100BASE-T1) and power over data line, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos