TPS3808G01DBVEVM

TPS3808G01DBVEVM

Order now

Overview

The TPS3808G01DBVEVM is a fully assembled and tested circuit for evaluating the TPS3808G01 low quiescent current (IQ), programmable-delay supervisory circuit IC in the DBV or 6-pin SOT-23 package.

Features
  • Power-on reset (POR) generator with adjustable delay time: 1.25 ms to 10 s
  • Very-low quiescent current: 2.4 µA typical
  • High threshold accuracy: 0.5% typical
  • Fixed threshold voltages for standard voltage rails from 0.9 V to 5 V & adjustable voltage down to 0.4 V are available
  • Manual reset (MR) input
  • Open-drain RESET output
  • Temperature range: –40°C to +125°C
  • Small SOT-23 and 2-mm × 2-mm QFN packages
Reset & watchdog ICs
TPS3808 Low-quiescent current supervisor with programmable delay & manual reset
Download View video with transcript Video

Order & start development

Evaluation board

TPS3808G01DBVEVM — Evaluation Module for TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS3808G01DBVEVM Evaluation Module for TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS3808G01EVM User's Guide Apr 18, 2010
Certificate TPS3808G01DBVEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos