Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3808

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS3808E ACTIVE 600nA ultra-low quiescent current supervisor with programmable delay and manual reset TPS3808E offers superior accuracy to help optimize system reset timing, and a 4-fold reduction in quiescent current.

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.405, 0.84, 1.12, 1.16, 1.4, 1.67, 1.77, 2.33, 2.79, 3.07, 4.65, Adjustable Features Manual reset capable Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.0024 Output driver type/reset output Active-low, Open-drain Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.405, 0.84, 1.12, 1.16, 1.4, 1.67, 1.77, 2.33, 2.79, 3.07, 4.65, Adjustable Features Manual reset capable Reset threshold accuracy (%) 2 Iq (typ) (mA) 0.0024 Output driver type/reset output Active-low, Open-drain Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm) WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • Power-on reset generator with adjustable delay time: 1.25ms to 10s
  • Very low quiescent current: 2.4µA typical
  • High threshold accuracy: 0.5% typical
  • Fixed threshold voltages for standard voltage rails from 0.9V to 5V and adjustable voltage down to 0.4V are available
  • Manual reset (MR) input
  • Open-drain RESET output
  • Temperature range: –40°C to 125°C
  • Small SOT-23 and 2mm × 2mm WSON packages
  • Power-on reset generator with adjustable delay time: 1.25ms to 10s
  • Very low quiescent current: 2.4µA typical
  • High threshold accuracy: 0.5% typical
  • Fixed threshold voltages for standard voltage rails from 0.9V to 5V and adjustable voltage down to 0.4V are available
  • Manual reset (MR) input
  • Open-drain RESET output
  • Temperature range: –40°C to 125°C
  • Small SOT-23 and 2mm × 2mm WSON packages

The TPS3808 family of microprocessor supervisory circuits monitors system voltages from 0.4V to 5V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3808 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3V. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted from 1.25ms to 10s by connecting the CT pin to an external capacitor. The TPS3808 device has a very low typical quiescent current of 2.4µA, so it is an excellent choice for battery-powered applications. TPS3808 is available in the SOT-23 and 2mm × 2mm WSON packages, and is fully specified over a temperature range from –40°C to 125°C (TJ).

The TPS3808 family of microprocessor supervisory circuits monitors system voltages from 0.4V to 5V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3808 device uses a precision reference to achieve 0.5% threshold accuracy for VIT ≤ 3.3V. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted from 1.25ms to 10s by connecting the CT pin to an external capacitor. The TPS3808 device has a very low typical quiescent current of 2.4µA, so it is an excellent choice for battery-powered applications. TPS3808 is available in the SOT-23 and 2mm × 2mm WSON packages, and is fully specified over a temperature range from –40°C to 125°C (TJ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS3842 ACTIVE 42V, small size undervoltage or overvoltage supervisor with programmable delay and de-glitch Wide Vin with smaller package
TPS3840 ACTIVE Nanopower high-input voltage supervisor with manual reset and programmable-reset time delay Lower quiescent current (300nA) with supply voltage range 1.5-10V
TPS3899 ACTIVE Nanopower supervisor with programmable sense and reset delay Lower quiescent current (125nA) and push-button capable

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet TPS3808 Low-Quiescent-Current, Programmable-Delay Supervisory Circuit datasheet (Rev. N) PDF | HTML Aug 27, 2026
Application note Voltage and Processor Monitoring Solutions in Factory Automation and Control App (Rev. A) Aug 5, 2021
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Application note Comparing Voltage and Processor Monitoring Solutions Apr 5, 2019
Application brief Latching a Voltage Supervisor (Reset IC) (Rev. A) Apr 5, 2019
Application brief Mitigating the Voltage Glitch on the Output of a Voltage Supervisor (Reset IC) D Jun 27, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Design guide Using the TMS320C6657 to Implement Efficient OPUS Codec Solution Design Guide Jun 16, 2015
Application note Setting the SVS Voltage Monitor Threshold May 23, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Application note Sensitivity Analysis for Power Supply Design Sep 6, 2011
Application note Power Two Xilinx(TM) LX240 Virtex-6(TM) Devices Apr 20, 2010
White paper Spartan 6 LX150T Modular Solution Oct 14, 2009
User guide Virtex 6 LX130T Module design Aug 27, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65DSI83Q1-EVM — MIPI® DSI to LVDS bridge & FlatLink™ integrated circuit evaluation module

The SN65DSI83Q1-EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implement the SN65DSI83-Q1 device in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

SN65DSI85EVM — SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module

The SN65DSI85EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implementthe SN65DSI85 device in system hardware. This EVM can be used as a hardware reference design for any implementation using the SN65DSI85 device. The SN65DSI85EVM includes (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

SN65DSI85Q1-EVM — Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module

The SN65DSI85Q1EVM is a PCB created to help customers implementing SN65DSI85Q1 in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI DPHY compliant DSI source and LVDS panels to the EVM.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TDP158RSBEVM — 6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module

The TDP158 EVM is a PCB created to help customers evaluate the TDP158 device for video applications.  This EVM can also be used as a hardware reference design for implementation of the TDP158 in the RSB package.  PCB design/layout files can be provided upon request to provide PCB design (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS3808G01DBVEVM — Evaluation Module for TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit

The TPS3808G01DBVEVM is a fully assembled and tested circuit for evaluating the TPS3808G01 low quiescent current (IQ), programmable-delay supervisory circuit IC in the DBV or 6-pin SOT-23 package.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

BEAGLE-3P-BBONE-AI — BeagleBone® AI AM5729 development board for embedded Artificial Intelligence

What is BeagleBone® AI?

Built on the proven BeagleBoard.org® open source Linux approach, BeagleBone® AI fills the gap between small SBCs and more powerful industrial computers. Based on the Texas Instruments, Sitara™ AM5729 processor, developers have access to a highly integrated and (...)

Supported products & hardware
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Code example or demo

TIDCB93 — Monte Carlo Simulation Example for OpenCL Software

Supported products & hardware
Support software

SPRCA41 — G3 Data Concentrator Development Package Software (v4.5.0.10)

Supported products & hardware
Simulation model

TPS3808 IBIS Model

SBVM666.ZIP (45 KB) - IBIS model
Supported products & hardware
Simulation model

TPS3808G01 TINA-TI Transient Reference Design

SBVM030.TSC (208 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS3808G01 TINA-TI Transient Spice Model

SBVM031.ZIP (41 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS3808G01 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM038B.ZIP (81 KB) - PSpice model
Supported products & hardware

Many TI reference designs include the TPS3808

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos