TPS40305EVM-488

TPS40305EVM-488

Order now

Overview

The TPS40305EVM-488 evaluation module (EVM) is a synchronous buck converter providing a fixed 1.8-V output at up to 10A from a 12-V input bus. The EVM is designed to start-up from a single supply; so, no additional bias voltage is required for start-up. The module uses the TPS40305 high performance, mid-input voltage synchronous buck controller and TI’s NexFET™ high performance MOSFETs. The TPS40305EVM-488 is designed to use a regulated 12-V (8V-14V) bus voltage to provide a regulated 1.8-V output at up to 10A of load current. The TPS40305EVM-488 is designed to demonstrate the TPS40305 controller and TI NexFETs in a typical 12-V bus to low-voltage application while providing a number of non-invasive test points to evaluate the performance of the TPS40305 and TI NexFETs in a given application.

Features
  • 8-V to 14-V input voltage rating
  • 1.8-V ± 2% output voltage rating
  • 10-A steady state load current
  • 1.2-MHz switching frequency
  • Simple access to IC features including Power Good, Enable, Soft-Start, and Error Amplifier
  • Convenient test points for simple, non-invasive measurements of converter performance
DC/DC controllers
TPS40305 — 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS

 

MOSFETs
CSD16322Q5 — 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.8 mOhm CSD16410Q5A — 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

TPS40305EVM-488 — 8-14V Vin, 1.8V Vout Sync Buck Controller Evaluation Module with NexFET™ Power MOSFETs

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40305EVM-488 — 8-14V Vin, 1.8V Vout Sync Buck Controller Evaluation Module with NexFET™ Power MOSFETs

close
Version: null
Release date:
Supported products & hardware

Supported products & hardware

Products
DC/DC controllers
TPS40305 — 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS
Hardware development
Evaluation board
TPS40305EVM-488 — 8-14V Vin, 1.8V Vout Sync Buck Controller Evaluation Module with NexFET™ Power MOSFETs

TPS40305 Unencrypted PSpice Transient Model Package (Rev. A)

close
Version: null
Release date: May 8, 2020
Products
DC/DC controllers
TPS40305 — 3-V to 20-V, 25-A, 1.2-MHz synchronous buck controller with FSS
Hardware development
Evaluation board
TPS40305EVM-488 — 8-14V Vin, 1.8V Vout Sync Buck Controller Evaluation Module with NexFET™ Power MOSFETs
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS40305 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML Jan 12, 2022
Certificate TPS40305EVM-488 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos