TPS40322EVM-679

TPS40322EVM-679

Order now

Overview

The TPS40322EVM-679 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS40322 Dual Output or Two-phase Synchronous Buck Controller. The EVM is designed to use a regulated 8.0Vdc to 15.0Vdc bus to produce two high current, regulated outputs, one at 1.2Vdc and the other at 1.8Vdc. Both outputs are capable of sourcing up to 10A of load current. The EVM also features the CSD86330Q3D Synchronous Buck NexFET Power Block. The TPS40322EVM-679 is designed to demonstrate the TPS40322 in a typical dual output application and has the features described below.

Features
  • 8V to 15V input range
  • 1.2V and 1.8V fixed outputs
  • 10A DC steady state current per output
  • 500kHz switching frequency
  • Output sequence capability
  • Inductor DCR current sensing
  • Voltage Mode Feedback Control with Input Feedforward
DC/DC controllers
TPS40322 Dual Output or Two-phase Synchronous Buck Controller

 

MOSFETs
CSD86330Q3D 25-V, N channel synchronous buck NexFET™ power MOSFET, SON 3 mm x 3 mm power block, 20 A
Download View video with transcript Video

Order & start development

Evaluation board

TPS40322EVM-679 — Evaluation Module for TPS40322 Dual Output or Two-phase Synchronous Buck Controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS40322EVM-679 Evaluation Module for TPS40322 Dual Output or Two-phase Synchronous Buck Controller

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the TPS40322EVM-679 May 4, 2011
Certificate TPS40322EVM-679 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos