TPS51397AEVM

TPS51397AEVM

Order now

Overview

The TPS51397AEVM evaluation module (EVM) is used to evaluate the TPS51397A device. The TPS51397A is a synchronous buck converter designed to provide up to a 10-A output. The input voltage is rated for 4.5 V to 24 V. The TPS51397A uses a proprietary D-CAP3™ control mode. It provides a fast transient response with no external compensation, and supports low ESR output capacitors. A MODE pin is used to set Eco-mode or OOA mode for light-load running and 500 kHz or 800 kHz switching frequency.

Features
  • 4.5-V to 24-V input voltage range
  • 0.6-V to 5.5-V output voltage range
  • Up to 10-A output Current
  • Eco-mode and OOA mode
  • Fast transient response
  • 20-pin 3.0-mm × 3.0-mm HotRod™ VQFN package
DC/DC converters
TPS51397A — 4.5-V to 24-V input, 10-A, synchronous step-down regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS51397AEVM — 10-A synchronous step-down regulator evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS51397AEVM — 10-A synchronous step-down regulator evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS51397A Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Apr 23, 2021
Certificate TPS51397AEVM EU Declaration of Conformity (DoC) Mar 31, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos