Home Power management DC/DC switching regulators DC/DC converters

TPS51397A

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS51386 ACTIVE 4.5-V to 24-V input, 8-A synchronous buck converter  Higher efficiency and lower IQ in a smaller package with a lower current

Product details

Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 24 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Soft-start adjustable, Synchronous rectification, UVLO fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 91
Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 24 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Soft-start adjustable, Synchronous rectification, UVLO fixed Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 91
VQFN-HR (RJE) 20 9 mm² (3 mm × 3 mm)
  • Input voltage range: 4.5 V to 24 V
  • Output voltage range: 0.6 V to 5.5 V
  • Supports 10-A continuous output current
  • D-CAP3™ architecture control for fast transient response
  • 0.6 V ± 1% feedback voltage accuracy (25°C)
  • Integrated 17-mΩ and 5.9-mΩ FETs
  • ULQ™ operation (110 µA) to enable long battery life during system standby
  • Selectable Eco-mode™ and Out-of-Audio™ by MODE pin
  • 500-kHz and 800-kHz selectable switching frequency
  • Adjustable soft-start time with default internal 1.2 ms
  • Large duty cycle operation
  • Integrated power-good indicator
  • Built-in output discharge function
  • Cycle-by-cycle overcurrent protection
  • Latched output OV and UV protections
  • Non-latched UVLO and OT protections
  • -40°C to 125°C Operating junction temperature
  • 20-pin 3.0-mm × 3.0-mm HotRod™ VQFN package
  • Pin-to-pin compatible with 12-A TPS56C230
  • Create a custom design using the TPS51397A with the WEBENCH® Power Designer
  • Input voltage range: 4.5 V to 24 V
  • Output voltage range: 0.6 V to 5.5 V
  • Supports 10-A continuous output current
  • D-CAP3™ architecture control for fast transient response
  • 0.6 V ± 1% feedback voltage accuracy (25°C)
  • Integrated 17-mΩ and 5.9-mΩ FETs
  • ULQ™ operation (110 µA) to enable long battery life during system standby
  • Selectable Eco-mode™ and Out-of-Audio™ by MODE pin
  • 500-kHz and 800-kHz selectable switching frequency
  • Adjustable soft-start time with default internal 1.2 ms
  • Large duty cycle operation
  • Integrated power-good indicator
  • Built-in output discharge function
  • Cycle-by-cycle overcurrent protection
  • Latched output OV and UV protections
  • Non-latched UVLO and OT protections
  • -40°C to 125°C Operating junction temperature
  • 20-pin 3.0-mm × 3.0-mm HotRod™ VQFN package
  • Pin-to-pin compatible with 12-A TPS56C230
  • Create a custom design using the TPS51397A with the WEBENCH® Power Designer

The device is a monolithic 10-A synchronous buck converter with integrated MOSFETs that enable high efficiency and offers ease-of-use with minimum external component count for space-conscious power systems.

The TPS51397A employs D-CAP3™ control that provides fast transient response and excellent line and load regulation with internal compensation. The ULQ™ (Ultra Low Quiescent) feature is extremely beneficial for long battery life in low power operation. The large duty operation greatly improves the load transient performance when input voltage is low.

The MODE pin can be used to set Eco-mode™ or Out-of-Audio™ (OOA) mode for light-load operation and 500-kHz or 800-kHz switching frequency. The Eco-mode™ maintains high efficiency during light load operation. The OOA mode keeps the switching frequency above audible frequency with minimum reduction in efficiency.

The device supports both internal and external soft-start options. It has an internal fixed soft-start time of 1.2 ms. If the application needs a longer soft-start time, the external SS pin can be connected to an external capacitor.

The TPS51397A integrates a power-good indicator and provides an output discharge function. It provides complete protection including OVP, UVP, OCP, OTP, and UVLO. The device is available in a 20-pin 3.0-mm x 3.0-mm HotRod™ package and the junction temperature is specified from –40°C to 125°C.

The device is a monolithic 10-A synchronous buck converter with integrated MOSFETs that enable high efficiency and offers ease-of-use with minimum external component count for space-conscious power systems.

The TPS51397A employs D-CAP3™ control that provides fast transient response and excellent line and load regulation with internal compensation. The ULQ™ (Ultra Low Quiescent) feature is extremely beneficial for long battery life in low power operation. The large duty operation greatly improves the load transient performance when input voltage is low.

The MODE pin can be used to set Eco-mode™ or Out-of-Audio™ (OOA) mode for light-load operation and 500-kHz or 800-kHz switching frequency. The Eco-mode™ maintains high efficiency during light load operation. The OOA mode keeps the switching frequency above audible frequency with minimum reduction in efficiency.

The device supports both internal and external soft-start options. It has an internal fixed soft-start time of 1.2 ms. If the application needs a longer soft-start time, the external SS pin can be connected to an external capacitor.

The TPS51397A integrates a power-good indicator and provides an output discharge function. It provides complete protection including OVP, UVP, OCP, OTP, and UVLO. The device is available in a 20-pin 3.0-mm x 3.0-mm HotRod™ package and the junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS568230 ACTIVE 4.5-V to 18-V, 8-A synchronous SWIFT™ buck converter optimized for solution cost Narrower VIN for 12-V applications.
TPS56C230 ACTIVE 4.5-V to 18-V, 12-A synchronous SWIFT™ buck converter optimized for solution cost Offers higher IOUT with narrower VIN.
TPS51396A ACTIVE 4.5-V to 24-V, 8-A synchronous step-down voltage regulator Lower current (8A) version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS51397AEVM — 10-A synchronous step-down regulator evaluation module

The TPS51397AEVM evaluation module (EVM) is used to evaluate the TPS51397A device. The TPS51397A is a synchronous buck converter designed to provide up to a 10-A output. The input voltage is rated for 4.5 V to 24 V. The TPS51397A uses a proprietary D-CAP3™ control mode. It provides (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS51397A PSpice Transient Model

SLUM756.ZIP (151 KB) - PSpice model
Supported products & hardware
Reference design

TIPA-050005 — Non-isolated point-of-load solutions for Tiger Lake in PC applications

Advanced processors and platforms such as the Intel® Tiger Lake micro-architecture need point-of-load (POL) solutions for memory, low-power CPU rails, and 3.3V and 5V rail requirements from an array of rechargeable batteries, or a 12V input bus. 

 

This power-supply design highlights the latest (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJE) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos