TPS54320EVM-513

TPS54320EVM-513

Order now

Overview

The TPS54320EVM-513 is a fully assembled and tested circuit for evaluating the TPS54320 synchronous step-down SWIFT™ converter. The EVM converts a 8-V to 17-V input voltage to a regulated 3.3-V output voltage that delivers up to 3 A. The switching frequency is externally set at a nominal 480-kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54320 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allows the TPS54320 to achieve high efficiency (94.9%), while maintaining a cool junction temperature, even at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54320 provides adjustable slow start, tracking, and undervoltage lockout inputs.

Features
  • 8-V to 17-V input voltage range
  • 94.9% efficiency (VIN = 8 V, IO = 0.9 A)
  • 0.8V +/-1% voltage reference over temperature
  • 2uA shutdown quiescent current
  • 200-kHz to 1.2-MHz switching frequency
  • Approximate circuit area of 227 sq. mm
DC/DC converters
TPS54320 — 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54320EVM-513 — Evaluation Module for TPS54320 4.5V to 17V Input, 3A Synchronous Step Down SWIFT™ Converter

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54320EVM-513 — Evaluation Module for TPS54320 4.5V to 17V Input, 3A Synchronous Step Down SWIFT™ Converter

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module
Supported products & hardware

Supported products & hardware

Products
DC/DC converters
TPS54320 — 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter
Hardware development
Evaluation board
TPS54320EVM-513 — Evaluation Module for TPS54320 4.5V to 17V Input, 3A Synchronous Step Down SWIFT™ Converter

TPS54320 Unencrypted PSpice Transient Model Package (Rev. A)

close
Version: null
Release date: May 7, 2020
Products
DC/DC converters
TPS54320 — 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter
Hardware development
Evaluation board
TPS54320EVM-513 — Evaluation Module for TPS54320 4.5V to 17V Input, 3A Synchronous Step Down SWIFT™ Converter
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide TPS54320 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Oct 11, 2021
Certificate TPS54320EVM-513 EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Output Ripple Voltage for Buck Switching Regulator (Rev. A) Oct 13, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos