TPS54418EVM-375

TPS54418EVM-375

Order now

Overview

The TPS54418EVM-375 evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54418 regulator. The TPS54418 dc/dc converter is designed to provide up to a 4A output from an input voltage source of2.95V to 6V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the Users Guide. The switching frequency is externally set at anominal 1000 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54418 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54418 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54418 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 7V for the TPS54418EVM-375 evaluation module.

DC/DC converters
TPS54418 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54418EVM-375 — TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54418EVM-375 TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module

close
Version: null
Release date:
Calculation tool

TPS54620DESIGN-CALC — TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter TPS54318 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54319 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54418 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter TPS54521 17V Input, 5A Synchronous Step-Down Converter TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter TPS54622 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit TPS54821 4.5-V to 17-V, 8-A synchronous buck converter with hiccup current limit TPS56921 4.5-V to 17-V, 9-A synchronous buck converter with VID control
Hardware development
Evaluation board
TPS54418EVM-375 TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module TPS54620EVM-374 TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module

TPS54620DESIGN-CALC TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

close
Version: 01.00.00.0E
Release date: Oct 14, 2020
Products
DC/DC converters
TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter TPS54318 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54319 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54418 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter TPS54521 17V Input, 5A Synchronous Step-Down Converter TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter TPS54622 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit TPS54821 4.5-V to 17-V, 8-A synchronous buck converter with hiccup current limit TPS56921 4.5-V to 17-V, 9-A synchronous buck converter with VID control
Hardware development
Evaluation board
TPS54418EVM-375 TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module TPS54620EVM-374 TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/slvc219 or www.ti.com/lit/xx/slvc219e/slvc219e.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC219. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54418EVM-375 4-A, SWIFT™ Regulator Evaluation May 19, 2009
Certificate TPS54418EVM-375 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos